NXOpen .NET Reference
12.0.0
|
This builder allows you to define one parameter for a symbol More...
Properties | |
unsafe string | Label [get, set] |
Returns or sets the label string of the parameter, NOTE: Client must free the returned char* with SM_free More... | |
unsafe string | LogicalName [get, set] |
Returns or sets the logical name of the parameter, NOTE: Client must free the returned char* with SM_free More... | |
unsafe string | Value [get, set] |
Returns or sets the value string of the parameter, NOTE: Client must free the returned char* with SM_free More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows you to define one parameter for a symbol
To create a new instance of this class, use NXOpen.Annotations.SymbolCatalogBuilder.NewParameter
Created in NX8.0.0
|
getset |
Returns or sets the label string of the parameter, NOTE: Client must free the returned char* with SM_free
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the logical name of the parameter, NOTE: Client must free the returned char* with SM_free
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the value string of the parameter, NOTE: Client must free the returned char* with SM_free
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")