NXOpen.UserDefinedObjects Package¶
Classes¶
UserDefinedClass Class | JA interface for the UserDefinedClass object |
UserDefinedClassManager Class | JA interface for the UserDefinedClassManager object |
UserDefinedDisplayEvent Class | Implements the Display Event Object for UDO’s |
UserDefinedEvent Class | Implements the Event Object for UDO’s |
UserDefinedLinkEvent Class | Implements the Display Event Object for UDO’s |
UserDefinedObject Class | JA interface for the UserDefinedObject object |
UserDefinedObjectDisplayContext Class | This class is used to display User Defined Objects |
UserDefinedObjectManager Class | This class creates and manages UserDefinedObjects |
Enumerations¶
Structs¶
UserDefinedObjectLinkDefinition_Struct Struct | Contains the linked object and it’s status along with the type of link. |
UserDefinedObjectManagerLinkedUdoDefinition_Struct Struct | Used to define a link to a UserDefinedObject |