NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ExternalSignalConfigurationBuilder More...
Properties | |
unsafe NXOpen.Mechatronics.MATLABClientBuilder | MatlabClient [get] |
Returns the Matlab builder that holds the configuration for Matlab clients. More... | |
unsafe NXOpen.Mechatronics.OPCClientBuilder | OPCDAClient [get] |
Returns the OPC DA builder that holds the configuration for OPC DA clients. More... | |
unsafe NXOpen.Mechatronics.OPCUAClientBuilder | OPCUAClient [get] |
Returns the OPC UA builder that holds the configuration for OPC UA clients. More... | |
unsafe NXOpen.Mechatronics.PlcSimAdvClientBuilder | PlcSimAdvClient [get] |
Returns the PLCSIMAdv builder that holds the configuration for PLCSIMAdv clients. More... | |
unsafe NXOpen.Mechatronics.ProfinetClientBuilder | ProfinetClient [get] |
Returns the Profinet builder that holds the configuration for Profinet clients. More... | |
unsafe NXOpen.Mechatronics.SHMSignalClientBuilder | ShmClient [get] |
Returns the SHM builder that holds the configuration for SHM clients. More... | |
unsafe NXOpen.Mechatronics.TCPClientBuilder | TcpClient [get] |
Returns the TCP builder that holds the configuration for TCP clients. More... | |
unsafe NXOpen.Mechatronics.UDPSignalClientBuilder | UdpClient [get] |
Returns the UDP builder that holds the configuration for UDP clients. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ExternalSignalConfigurationBuilder
It is used to maintain all client builders for external signals. Such as OPC DA, OPC UA, SHM, TCP/UDP, PLCSIMAdv, etc.
To create a new instance of this class, use NXOpen.Mechatronics.ExternalSignalConfigurationCollection.CreateExternalSignalConfigurationBuilder
Created in NX12.0.0
|
get |
Returns the Matlab builder that holds the configuration for Matlab clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the OPC DA builder that holds the configuration for OPC DA clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the OPC UA builder that holds the configuration for OPC UA clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the PLCSIMAdv builder that holds the configuration for PLCSIMAdv clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Profinet builder that holds the configuration for Profinet clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the SHM builder that holds the configuration for SHM clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the TCP builder that holds the configuration for TCP clients.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the UDP builder that holds the configuration for UDP clients.
Created in NX12.0.0
License requirements: None.