NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.OPCUAClientBuilder builder. More...
Classes | |
struct | _TagInfo |
Represents OPCUATag info definition structure. | |
struct | TagInfo |
Represents OPCUATag info definition structure. More... | |
Public Member Functions | |
unsafe string[] | GetServerNames () |
Gets OPC UA instance names More... | |
unsafe NXOpen.Mechatronics.OPCUAClientBuilder.TagInfo[] | GetServerTags (string serverName) |
Gets OPC UA instance Tags More... | |
unsafe void | SetServerTags (string serverName, NXOpen.Mechatronics.OPCUAClientBuilder.TagInfo[] tagInfos) |
Sets OPC UA instance Tags More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name More... | |
unsafe NXOpen.Part | SelectedConfigurationPart [get, set] |
Returns or sets the selected configuration part More... | |
Represents a NXOpen.Mechatronics.OPCUAClientBuilder builder.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe string [] NXOpen.Mechatronics.OPCUAClientBuilder.GetServerNames | ( | ) |
Gets OPC UA instance names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.OPCUAClientBuilder.TagInfo [] NXOpen.Mechatronics.OPCUAClientBuilder.GetServerTags | ( | string | serverName | ) |
Gets OPC UA instance Tags
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
serverName |
unsafe void NXOpen.Mechatronics.OPCUAClientBuilder.SetServerTags | ( | string | serverName, |
NXOpen.Mechatronics.OPCUAClientBuilder.TagInfo[] | tagInfos | ||
) |
Sets OPC UA instance Tags
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
serverName | |
tagInfos | Array of TagInfos |
|
getset |
Returns or sets the selected configuration name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")