NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PlcSimAdvClientBuilder builder. More...
Classes | |
struct | _TagInfo |
Represents PLCTag info definition structure. | |
struct | TagInfo |
Represents PLCTag info definition structure. More... | |
Public Types | |
enum | AreaType { Unknow = -1, Input = 1, Output, Marker = 4, Datablock = 8 } |
Represents the plc signal area type. More... | |
Public Member Functions | |
unsafe void | RefreshRegisteredInstances () |
Refresh registered PLCSIMAdv instances. More... | |
unsafe string[] | GetInstanceNames (out NXOpen.Part[] ownerParts) |
Gets PLCSIMAdv instance names More... | |
unsafe void | SetInstanceNames (NXOpen.Part[] ownerParts, string[] names) |
Sets PLCSIMAdv instance names More... | |
unsafe void | GetInstanceInformation (string instanceName, NXOpen.Part ownerPart, out NXOpen.Mechatronics.PlcSimAdvClientBuilder.TagInfo[] tagInfos) |
Gets PLCSIMAdv instance information More... | |
unsafe void | SetInstanceInformation (string instanceName, NXOpen.Part ownerPart, NXOpen.Mechatronics.PlcSimAdvClientBuilder.TagInfo[] tagInfos) |
Sets PLCSIMAdv instance information More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name. More... | |
unsafe NXOpen.Part | SelectedConfigurationPart [get, set] |
Returns or sets the selected configuration part. More... | |
Represents a NXOpen.Mechatronics.PlcSimAdvClientBuilder builder.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.PlcSimAdvClientBuilder.GetInstanceInformation | ( | string | instanceName, |
NXOpen.Part | ownerPart, | ||
out NXOpen.Mechatronics.PlcSimAdvClientBuilder.TagInfo[] | tagInfos | ||
) |
Gets PLCSIMAdv instance information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instanceName | |
ownerPart | |
tagInfos | Array of TagInfos |
unsafe string [] NXOpen.Mechatronics.PlcSimAdvClientBuilder.GetInstanceNames | ( | out NXOpen.Part[] | ownerParts | ) |
Gets PLCSIMAdv instance names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ownerParts |
unsafe void NXOpen.Mechatronics.PlcSimAdvClientBuilder.RefreshRegisteredInstances | ( | ) |
Refresh registered PLCSIMAdv instances.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.PlcSimAdvClientBuilder.SetInstanceInformation | ( | string | instanceName, |
NXOpen.Part | ownerPart, | ||
NXOpen.Mechatronics.PlcSimAdvClientBuilder.TagInfo[] | tagInfos | ||
) |
Sets PLCSIMAdv instance information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instanceName | |
ownerPart | |
tagInfos | Array of TagInfos |
unsafe void NXOpen.Mechatronics.PlcSimAdvClientBuilder.SetInstanceNames | ( | NXOpen.Part[] | ownerParts, |
string[] | names | ||
) |
Sets PLCSIMAdv instance names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ownerParts | |
names |
|
getset |
Returns or sets the selected configuration name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")