NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.UDPSignalClientBuilder builder. More...
Classes | |
struct | _Signal |
Represents the data type. | |
struct | Signal |
Represents the data type. More... | |
Public Member Functions | |
unsafe string[] | GetConnectionNames (out NXOpen.Part[] ownerParts) |
Gets UDP connection names More... | |
unsafe void | SetConnectionNames (NXOpen.Part[] ownerParts, string[] names) |
Sets UDP connection names More... | |
unsafe void | GetConnectionInformation (string connectionName, NXOpen.Part ownerPart, out int castMode, out string remoteIP, out int remotePort, out string localIP, out int localPort, out string groupIP, out int rcvBufSize, out int sendBufSize, out double updateTime, out NXOpen.Mechatronics.UDPSignalClientBuilder.Signal[] signals) |
Gets UDP connection information More... | |
unsafe void | SetConnectionInformation (string connectionName, NXOpen.Part ownerPart, int castMode, string remoteIP, int remotePort, string localIP, int localPort, string groupIP, int rcvBufSize, int sendBufSize, double updateTime, NXOpen.Mechatronics.UDPSignalClientBuilder.Signal[] signals) |
Sets UDP connection information More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name. More... | |
unsafe NXOpen.Part | SelectedConfigurationPart [get, set] |
Returns or sets the selected configuration part. More... | |
Represents a Mechatronics.UDPSignalClientBuilder builder.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.UDPSignalClientBuilder.GetConnectionInformation | ( | string | connectionName, |
NXOpen.Part | ownerPart, | ||
out int | castMode, | ||
out string | remoteIP, | ||
out int | remotePort, | ||
out string | localIP, | ||
out int | localPort, | ||
out string | groupIP, | ||
out int | rcvBufSize, | ||
out int | sendBufSize, | ||
out double | updateTime, | ||
out NXOpen.Mechatronics.UDPSignalClientBuilder.Signal[] | signals | ||
) |
Gets UDP connection information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
connectionName | |
ownerPart | |
castMode | |
remoteIP | |
remotePort | |
localIP | |
localPort | |
groupIP | |
rcvBufSize | |
sendBufSize | |
updateTime | |
signals | Array of Signal |
unsafe string [] NXOpen.Mechatronics.UDPSignalClientBuilder.GetConnectionNames | ( | out NXOpen.Part[] | ownerParts | ) |
Gets UDP connection names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ownerParts |
unsafe void NXOpen.Mechatronics.UDPSignalClientBuilder.SetConnectionInformation | ( | string | connectionName, |
NXOpen.Part | ownerPart, | ||
int | castMode, | ||
string | remoteIP, | ||
int | remotePort, | ||
string | localIP, | ||
int | localPort, | ||
string | groupIP, | ||
int | rcvBufSize, | ||
int | sendBufSize, | ||
double | updateTime, | ||
NXOpen.Mechatronics.UDPSignalClientBuilder.Signal[] | signals | ||
) |
Sets UDP connection information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
connectionName | |
ownerPart | |
castMode | |
remoteIP | |
remotePort | |
localIP | |
localPort | |
groupIP | |
rcvBufSize | |
sendBufSize | |
updateTime | |
signals | Array of Signal |
unsafe void NXOpen.Mechatronics.UDPSignalClientBuilder.SetConnectionNames | ( | NXOpen.Part[] | ownerParts, |
string[] | names | ||
) |
Sets UDP connection names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ownerParts | |
names |
|
getset |
Returns or sets the selected configuration name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")