NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SHMSignalClientBuilder builder. More...
Classes | |
struct | _SHMInfo |
Represents SHMInstance info definition structure. | |
struct | _SHMSignal |
Represents SHMTag info definition structure. | |
struct | SHMInfo |
Represents SHMInstance info definition structure. More... | |
struct | SHMSignal |
Represents SHMTag info definition structure. More... | |
Public Types | |
enum | EndianType { Little, Big } |
Represents endian type More... | |
Public Member Functions | |
unsafe void | RefreshRegisteredInstances (string[] instanceNames) |
Refresh registered SHMSignal instances. More... | |
unsafe void | SetSignals (string configurationName, NXOpen.Mechatronics.SHMSignalClientBuilder.SHMSignal[] signalInfo) |
Set SHM Client Signal Infomation More... | |
unsafe NXOpen.Mechatronics.SHMSignalClientBuilder.SHMSignal[] | GetSignals (string configurationName) |
Get SHM Client Infomation More... | |
unsafe void | SetSHMInstance (string instanceName, NXOpen.Mechatronics.SHMSignalClientBuilder.EndianType eEndianType, string strStatus) |
Set SHM Client Instance Base Information More... | |
unsafe void | GetSHMInstance (string instanceName, out NXOpen.Mechatronics.SHMSignalClientBuilder.EndianType eEndianType, out string strStatus) |
Get SHM Client Instance Base Information More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name. More... | |
unsafe NXOpen.Part | SelectedConfigurationPart [get, set] |
Returns or sets the selected configuration part. More... | |
Represents a NXOpen.Mechatronics.SHMSignalClientBuilder builder.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.SHMSignalClientBuilder.GetSHMInstance | ( | string | instanceName, |
out NXOpen.Mechatronics.SHMSignalClientBuilder.EndianType | eEndianType, | ||
out string | strStatus | ||
) |
Get SHM Client Instance Base Information
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instanceName | |
eEndianType | |
strStatus |
unsafe NXOpen.Mechatronics.SHMSignalClientBuilder.SHMSignal [] NXOpen.Mechatronics.SHMSignalClientBuilder.GetSignals | ( | string | configurationName | ) |
Get SHM Client Infomation
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
configurationName |
unsafe void NXOpen.Mechatronics.SHMSignalClientBuilder.RefreshRegisteredInstances | ( | string[] | instanceNames | ) |
Refresh registered SHMSignal instances.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instanceNames |
unsafe void NXOpen.Mechatronics.SHMSignalClientBuilder.SetSHMInstance | ( | string | instanceName, |
NXOpen.Mechatronics.SHMSignalClientBuilder.EndianType | eEndianType, | ||
string | strStatus | ||
) |
Set SHM Client Instance Base Information
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instanceName | |
eEndianType | |
strStatus |
unsafe void NXOpen.Mechatronics.SHMSignalClientBuilder.SetSignals | ( | string | configurationName, |
NXOpen.Mechatronics.SHMSignalClientBuilder.SHMSignal[] | signalInfo | ||
) |
Set SHM Client Signal Infomation
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
configurationName | |
signalInfo | Array of signal infomation |
|
getset |
Returns or sets the selected configuration name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")