NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.ProfinetClientBuilder builder More...
Classes | |
struct | _TagInfo |
Represents Profinet signal definition structure. | |
struct | TagInfo |
Represents Profinet signal definition structure. More... | |
Public Member Functions | |
unsafe void | SetTags (NXOpen.Mechatronics.ProfinetClientBuilder.TagInfo[] tagInfos) |
Set Profinet Client Infomation More... | |
unsafe NXOpen.Mechatronics.ProfinetClientBuilder.TagInfo[] | GetTags () |
Get Profinet Client Infomation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | InstanceName [get, set] |
Returns or sets the instance name More... | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name. More... | |
unsafe NXOpen.Part | SelectedConfigurationPart [get, set] |
Returns or sets the selected configuration part. More... | |
Represents a Mechatronics.ProfinetClientBuilder builder
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe NXOpen.Mechatronics.ProfinetClientBuilder.TagInfo [] NXOpen.Mechatronics.ProfinetClientBuilder.GetTags | ( | ) |
Get Profinet Client Infomation
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.ProfinetClientBuilder.SetTags | ( | NXOpen.Mechatronics.ProfinetClientBuilder.TagInfo[] | tagInfos | ) |
Set Profinet Client Infomation
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
tagInfos | Array of TagInfos |
|
getset |
Returns or sets the instance name
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected configuration part.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")