NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.StyledSweep builder More...
Public Types | |
enum | Types { OneGuide, OneGuideOneTouch, OneGuideOneOrientation, TwoGuides } |
This enum represents the sweep type option (Number of Guides) More... | |
enum | TransitionOptions { Linear, Cubic, Blend } |
This enum represents the Transition option More... | |
enum | FixedStringOptions { Guide, Section, GuideAndSection } |
This enum represents the Fixed String option More... | |
enum | SectionOrientationOptions { Translate, KeepAngle, MakeNormal, UserDefined, ArcLength } |
This enum represents the Section Orientation option More... | |
enum | ScalingMethodOptions { Uniform, Nonuniform, ScalingCurve } |
This enum represents the Scaling Method option More... | |
Public Member Functions | |
unsafe NXOpen.GeometricUtilities.StyledSweepDoubleOnPathDimBuilder | CreatePivotSet (double value1, double value2, NXOpen.Curve path1, NXOpen.Curve path2) |
Creates a new pivot set More... | |
unsafe NXOpen.GeometricUtilities.RotationSetBuilder | CreateRotationSet (double value, double pathPar, NXOpen.Curve path) |
Creates a new rotation set More... | |
unsafe NXOpen.GeometricUtilities.ScalingSetBuilder | CreateScalingSet (double valuePar, double depthPar, double pathPar, NXOpen.Curve path) |
Creates a new scaling set More... | |
unsafe void | StartInsertingSection (double[] insertPnt) |
Starts inserting section. More... | |
unsafe void | EndInsertingSection () |
Ends inserting section. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AlternateSolution [get, set] |
Returns or sets the alternate solution. More... | |
unsafe NXOpen.Section | FirstGuide [get] |
Returns the first guide More... | |
unsafe NXOpen.Features.StyledSweepBuilder.FixedStringOptions | FixedStringOption [get, set] |
Returns or sets the fixed string option More... | |
unsafe double | G0Tolerance [get, set] |
Returns or sets the G0 (Position) tolerance. More... | |
unsafe double | G1Tolerance [get, set] |
Returns or sets the G1 (Tangent) tolerance. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | GuideRebuildData [get] |
Returns the guide rebuild data More... | |
unsafe NXOpen.SectionList | InsertedSectionList [get] |
Returns the list of inserted sections More... | |
unsafe NXOpen.GeometricUtilities.StyledSweepDoubleOnPathDimBuilderList | PivotSetList [get] |
Returns the list of pivot sets More... | |
unsafe NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder | ReferenceMethod [get] |
Returns the reference method More... | |
unsafe NXOpen.GeometricUtilities.RotationSetBuilderList | RotationSetList [get] |
Returns the list of rotation sets More... | |
unsafe NXOpen.Section | ScalingCurve [get] |
Returns the scaling curve More... | |
unsafe NXOpen.Features.StyledSweepBuilder.ScalingMethodOptions | ScalingMethodOption [get, set] |
Returns or sets the scaling method option More... | |
unsafe NXOpen.GeometricUtilities.ScalingSetBuilderList | ScalingSetList [get] |
Returns the list of scaling sets More... | |
unsafe NXOpen.Section | SecondGuide [get] |
Returns the second guide More... | |
unsafe NXOpen.SectionList | SectionList [get] |
Returns the list of sections. More... | |
unsafe NXOpen.Features.StyledSweepBuilder.SectionOrientationOptions | SectionOrientationOption [get, set] |
Returns or sets the section orientation option More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | SectionRebuildData [get] |
Returns the section rebuild data More... | |
unsafe NXOpen.GeometricUtilities.SurfaceRangeBuilder | SurfaceRange [get] |
Returns the surface range More... | |
unsafe NXOpen.Features.StyledSweepBuilder.TransitionOptions | TransitionOption [get, set] |
Returns or sets the transition option More... | |
unsafe NXOpen.Features.StyledSweepBuilder.Types | Type [get, set] |
Returns or sets the sweep type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.StyledSweep builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateStyledSweepBuilder
Default values.
Property | Value |
---|---|
FixedStringOption |
Guide |
GuideRebuildData.Degree |
3 |
GuideRebuildData.RebuildType |
None |
ReferenceMethod.ReferenceOption |
ToGuide |
ScalingMethodOption |
Uniform |
SectionOrientationOption |
KeepAngle |
SectionRebuildData.Degree |
3 |
SectionRebuildData.RebuildType |
None |
SurfaceRange.AnchorPosition |
Vertex1 |
TransitionOption |
Blend |
Created in NX6.0.0
unsafe NXOpen.GeometricUtilities.StyledSweepDoubleOnPathDimBuilder NXOpen.Features.StyledSweepBuilder.CreatePivotSet | ( | double | value1, |
double | value2, | ||
NXOpen.Curve | path1, | ||
NXOpen.Curve | path2 | ||
) |
Creates a new pivot set
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
value1 | Point on section |
value2 | Point on guide |
path1 | The path of point on section |
path2 | The path of point on guide |
unsafe NXOpen.GeometricUtilities.RotationSetBuilder NXOpen.Features.StyledSweepBuilder.CreateRotationSet | ( | double | value, |
double | pathPar, | ||
NXOpen.Curve | path | ||
) |
Creates a new rotation set
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
value | Rotation angle |
pathPar | Rotation position |
path | The path of on path dim |
unsafe NXOpen.GeometricUtilities.ScalingSetBuilder NXOpen.Features.StyledSweepBuilder.CreateScalingSet | ( | double | valuePar, |
double | depthPar, | ||
double | pathPar, | ||
NXOpen.Curve | path | ||
) |
Creates a new scaling set
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
valuePar | Scaling value |
depthPar | Depth value |
pathPar | Depth position |
path | The path of on path dim |
unsafe void NXOpen.Features.StyledSweepBuilder.EndInsertingSection | ( | ) |
Ends inserting section.
The client should call this API whenever he finishes inserting a section.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Features.StyledSweepBuilder.StartInsertingSection | ( | double[] | insertPnt | ) |
Starts inserting section.
The client should call this API whenever he starts inserting a section. According to the insert point, the application automatically computes the closed point on the current surface, then extracts an iso curve to create a UG curve and add this curve into the section. Note: After the client calls this API, he needs to create a pivot set, a rotation set, a scaling set and a Section in turn, then he needs to insert them to the corresponding set list separately.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
insertPnt | Insert point - the point on guide curve is better |
|
getset |
Returns or sets the alternate solution.
This property can be used only when Type is being set to 1 Guide/1 Guide 1 Touch/1 Guide 1 Orientation and orientation method is set to user_defined. For now, alternateSolution = 1, means automatically initial orientation, = 0, means no
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the first guide
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the fixed string option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the G0 (Position) tolerance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the G1 (Tangent) tolerance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the guide rebuild data
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of inserted sections
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of pivot sets
Created in NX6.0.0
License requirements: None.
|
get |
Returns the reference method
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of rotation sets
Created in NX6.0.0
License requirements: None.
|
get |
Returns the scaling curve
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the scaling method option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the list of scaling sets
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second guide
Created in NX6.0.0
License requirements: None.
|
get |
Returns the list of sections.
At least 1 section is required.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the section orientation option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the section rebuild data
Created in NX6.0.0
License requirements: None.
|
get |
Returns the surface range
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the transition option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the sweep type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")