NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ScalingSetBuilder More...
Properties | |
unsafe NXOpen.Expression | ScalingValue [get] |
Returns the scaling value expression More... | |
Properties inherited from NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Location [get] |
Returns the location on path More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value expression More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.GeometricUtilities.OnPathDimWithValueBuilder | |
unsafe void | InheritLocation (NXOpen.GeometricUtilities.OnPathDimWithValueBuilder sourceBuilder) |
Inherits location data of a NXOpen.GeometricUtilities.OnPathDimWithValueBuilder object More... | |
unsafe void | InheritValue (NXOpen.GeometricUtilities.OnPathDimWithValueBuilder sourceBuilder) |
Inherits value of a NXOpen.GeometricUtilities.OnPathDimWithValueBuilder object More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.ScalingSetBuilder
Created in NX6.0.0
|
get |
Returns the scaling value expression
Created in NX6.0.0
License requirements: None.