NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder More...
Public Types | |
enum | ReferenceOptions { ToGuide, ToCurve, ToVector } |
This enum represents the orientation reference option. More... | |
Public Member Functions | |
unsafe void | UpdateOnReferenceVectorReversal () |
Updates the builder based on reference vector sense More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | HasHingeVector [get, set] |
Returns or sets a value indicating whether there is a hinge vector More... | |
unsafe NXOpen.Section | ReferenceCurve [get] |
Returns the section orientation reference curve. More... | |
unsafe NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder.ReferenceOptions | ReferenceOption [get, set] |
Returns or sets the section orientation reference option. More... | |
unsafe NXOpen.Direction | ReferenceVector [get, set] |
Returns or sets the section orientation reference vector. More... | |
Represents a NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder
Created in NX6.0.0
unsafe void NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder.UpdateOnReferenceVectorReversal | ( | ) |
Updates the builder based on reference vector sense
Created in NX7.5.4
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.GeometricUtilities.StyledSweepReferenceMethodBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets a value indicating whether there is a hinge vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the section orientation reference curve.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the section orientation reference option.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the section orientation reference vector.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")