NXOpen .NET Reference
12.0.0
|
This class is used to edit the Sub System Definition of a NXOpen.Features.ShipDesign.SubSystems feature. More...
Properties | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.EndCutTypes | EndCutEnd [get, set] |
Returns or sets the end cut to use at the end of the stiffener sub system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.EndCutTypes | EndCutStart [get, set] |
Returns or sets the end cut to use at the start of the stiffener sub system. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.MountingMethods | MountingMethod [get, set] |
Returns or sets the mounting method More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the Subsystem and the name of the part created for the SubSystem by Transition More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset to apply to the plate sub system mold face to produce the desired mold face. More... | |
unsafe NXOpen.Expression | OrientationAngle [get] |
Returns the angle at which the stiffener system is placed relative to the reference. More... | |
unsafe NXOpen.SelectCurve | OrientationLinePillar [get] |
Returns the line specified for the pillar system angle reference. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OrientationMethods | OrientationMethod [get, set] |
Returns or sets the method used to define the reference for the orientation angle of stiffener system. More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the vector specified for the orientation angle reference. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | PillarStockData [get] |
Returns the pillar sub system stock data. More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder | PlateStockData [get] |
Returns the plate sub system stock data. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerStockBuilder | ProfileStockData [get] |
Returns the profile sub system stock data. More... | |
unsafe bool | Reverse [get, set] |
Returns or sets the indication whether the direction of the flange should be reversed on this stiffener sub system. More... | |
unsafe NXOpen.SelectNXObjectList | SubSystem [get] |
Returns the faces or curves that make up the sub system. More... | |
unsafe int | Tightness [get, set] |
Returns or sets the tightness to apply to plate and subplate systems. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
enum | OrientationAngleRuleTypes { RightHand, ShipOrientation } |
Settings to indicate how angles are to be measured. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
This class is used to edit the Sub System Definition of a NXOpen.Features.ShipDesign.SubSystems feature.
No creator since only created along with Features.ShipDesign.SubSystemsBuilder
Default values.
Property | Value |
---|---|
PlateStockData.KnuckleRatio |
3.0 |
PlateStockData.KnuckleSmoothAngle |
3.0 |
PlateStockData.MaterialOption |
0 |
PlateStockData.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
PlateStockData.RestrictThicknessToMaterial |
true |
PlateStockData.ThickenOption |
SingleSided |
PlateStockData.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
PlateStockData.ThicknessSourceOption |
List |
ProfileStockData.AnchorPoint |
0 |
ProfileStockData.PlateHeight.Value |
50 (millimeters part), 2 (inches part) |
ProfileStockData.SectionType |
Profile |
Created in NX8.0.0
|
getset |
Returns or sets the end cut to use at the end of the stiffener sub system.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the end cut to use at the start of the stiffener sub system.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the mounting method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the name of the Subsystem and the name of the part created for the SubSystem by Transition
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
|
get |
Returns the offset to apply to the plate sub system mold face to produce the desired mold face.
The offset is applied in the thickness direction specified.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the angle at which the stiffener system is placed relative to the reference.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the line specified for the pillar system angle reference.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the method used to define the reference for the orientation angle of stiffener system.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the vector specified for the orientation angle reference.
Only used when when Method is NXOpen.Features.ShipDesign.StiffenerSystemBuilder.OrientationMethods.Vector ..
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the pillar sub system stock data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the plate sub system stock data.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the profile sub system stock data.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the indication whether the direction of the flange should be reversed on this stiffener sub system.
The default direction is based on the ship structure that the stiffener is being built upon.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the faces or curves that make up the sub system.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the tightness to apply to plate and subplate systems.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")