NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.Plate builder. More...
Public Types | |
enum | Types { Create, Adopt } |
Settings to indicate how the plate is generated. More... | |
enum | RegionOptions { All, InsideBody, OutsideBody } |
Settings to indicate what areas to create the plate when using body faces as boundaries. More... | |
enum | TightnessOptions { NonTight, WaterTight, OilTight, AirTight } |
Settings to indicate what tightness to create the plate. More... | |
enum | BodyTypes { SheetBody, SolidBody } |
Settings to indicate the plate output body type. More... | |
Public Member Functions | |
unsafe bool | GetShowMigratedBody () |
Gets the show migrated body flag. More... | |
unsafe void | SetShowMigratedBody (bool showMigratedBody) |
Sets the show migrated body flag. More... | |
unsafe NXOpen.Body[] | CreateRegions () |
Creates regions to output the selected plates. More... | |
unsafe void | DeleteRegions () |
Deletes regions More... | |
unsafe void | SetKnuckleEdges (NXOpen.Edge[] knuckleEdges) |
Sets the knuckle edges, which include edges for both bend and split types. More... | |
unsafe void | AddRegionPoint (NXOpen.Point3d regionPoint) |
Adds a region point. More... | |
unsafe void | RemoveRegionPoint (NXOpen.Point3d regionPoint) |
Removes a region point. More... | |
unsafe NXOpen.Point3d[] | GetMultipleRegionPoints () |
Gets multiple region points. More... | |
unsafe void | MapRegionToRegionPoint (string plateRegionString, NXOpen.Point3d regionPoint) |
Maps the user selected plate region to a region point. More... | |
unsafe void | RemoveAllRegionPoints () |
Removes all region points. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder | CreatePlateBoundaryOptionBuilder () |
Creates a NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder More... | |
unsafe void | SetPlateBoundaryTrimType (int nItem, NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes type) |
Sets plate boundary trim type More... | |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes | GetPlateBoundaryTrimType (int nItem) |
Gets plate boundary trim type More... | |
unsafe void | AddMergeRegionPoint (NXOpen.Point3d regionPoint) |
Adds a merge region point. More... | |
unsafe void | RemoveMergeRegionPoint (NXOpen.Point3d regionPoint) |
Removes a merge region point. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectBodyList | AdoptionBodies [get] |
Returns the adoption bodies, which are used to create multiple plates. More... | |
unsafe NXOpen.ScCollector | AdoptionBodiesMoldFace [get] |
Returns the mold face of adoption bodies. More... | |
unsafe NXOpen.SelectBodyList | BodyBoundary [get] |
Returns the body boundary, which can be mixed with curve, face and plane to define the plate boundary. More... | |
unsafe NXOpen.Section | CurveBoundary [get] |
Returns the curve boundary, which can be a single region or multiple regions. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.ExpressionCollectorSetList | FacePlaneBoundary [get] |
Returns the face, plane boundary, which defines a list of trimming objects with offset values. More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip direction, which can change the plate thickness direction. More... | |
unsafe NXOpen.SelectBodyList | MergeRegions [get] |
Returns the multiple regions to merge together as plate body. More... | |
unsafe NXOpen.ScCollector | MoldFace [get] |
Returns the mold face, which is used to create the plate body and define the plate placement. More... | |
unsafe NXOpen.Expression | MoldFaceOffset [get] |
Returns the mold face offset, which defines an offset distance to the mold face. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilderList | PlateBoundaryOptionList [get] |
Returns the build boundary option builder list More... | |
unsafe NXOpen.Features.ShipDesign.PlateStockBuilder | PlateStock [get] |
Returns the plate stock builder, which defines the plate material, grade, thickness, mass density, thicken option and opposite thickness. More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectDirection [get] |
Returns the project direction, which is used to project the boundary curves to the plate mold face. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBuilder.RegionOptions | RegionOption [get, set] |
Returns or sets the region option, which defines the plate areas in case of body faces as plate boundary. More... | |
unsafe NXOpen.Point3d | RegionPoint [get, set] |
Returns or sets the region point, which is used to identify the plate region. More... | |
unsafe NXOpen.SelectNXObjectList | Regions [get] |
Returns the regions to create plates More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the ship name builder. More... | |
unsafe NXOpen.SelectEdgeList | SplitKnuckleEdges [get] |
Returns the split knuckle edges, which are used to split a plate into separate knuckle parts. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBuilder.TightnessOptions | Tightness [get, set] |
Returns or sets the tightness, which defines the plate is tight (air tight, oil tight, water tight) or non tight. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBuilder.Types | Type [get, set] |
Returns or sets the plate type, which is creation or adoption. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.Plate builder.
This builder is used to create and edit ship plate feature. The plate feature can be created from construction curves, boundary faces or planes. And also a solid body cab be adopted as a plate.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreatePlateBuilder
Default values.
Property | Value |
---|---|
DistanceTolerance |
0.0254 (millimeters part), 0.001 (inches part) |
MoldFaceOffset.Value |
0 (millimeters part), 0 (inches part) |
PlateStock.KnuckleRatio |
3.0 |
PlateStock.KnuckleSmoothAngle |
3.0 |
PlateStock.MaterialOption |
0 |
PlateStock.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
PlateStock.RestrictThicknessToMaterial |
true |
PlateStock.ThickenOption |
SingleSided |
PlateStock.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
PlateStock.ThicknessSourceOption |
List |
RegionOption |
OutsideBody |
Tightness |
NonTight |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.AddMergeRegionPoint | ( | NXOpen.Point3d | regionPoint | ) |
Adds a merge region point.
If there are multiple region points, do a loop to add one by one.
Created in NX12.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
regionPoint |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.AddRegionPoint | ( | NXOpen.Point3d | regionPoint | ) |
Adds a region point.
If there are multiple region points, do a loop to add one by one.
Created in NX10.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
regionPoint |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder NXOpen.Features.ShipDesign.PlateBuilder.CreatePlateBoundaryOptionBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder
Created in NX11.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
unsafe NXOpen.Body [] NXOpen.Features.ShipDesign.PlateBuilder.CreateRegions | ( | ) |
Creates regions to output the selected plates.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.DeleteRegions | ( | ) |
Deletes regions
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
unsafe NXOpen.Point3d [] NXOpen.Features.ShipDesign.PlateBuilder.GetMultipleRegionPoints | ( | ) |
Gets multiple region points.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes NXOpen.Features.ShipDesign.PlateBuilder.GetPlateBoundaryTrimType | ( | int | nItem | ) |
Gets plate boundary trim type
Created in NX11.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
nItem |
unsafe bool NXOpen.Features.ShipDesign.PlateBuilder.GetShowMigratedBody | ( | ) |
Gets the show migrated body flag.
Reserved for administrator use only.
Created in NX8.5.3
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.MapRegionToRegionPoint | ( | string | plateRegionString, |
NXOpen.Point3d | regionPoint | ||
) |
Maps the user selected plate region to a region point.
Created in NX10.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
plateRegionString | |
regionPoint |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.RemoveAllRegionPoints | ( | ) |
Removes all region points.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.RemoveMergeRegionPoint | ( | NXOpen.Point3d | regionPoint | ) |
Removes a merge region point.
Created in NX12.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
regionPoint |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.RemoveRegionPoint | ( | NXOpen.Point3d | regionPoint | ) |
Removes a region point.
Plate will find the region body by the input region point and remove the cached region point.
Created in NX10.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
regionPoint |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.SetKnuckleEdges | ( | NXOpen.Edge[] | knuckleEdges | ) |
Sets the knuckle edges, which include edges for both bend and split types.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
knuckleEdges | G0 edges |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.SetPlateBoundaryTrimType | ( | int | nItem, |
NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes | type | ||
) |
Sets plate boundary trim type
Created in NX11.0.0
License requirements: nx_ship_detail ("Ship Detail Design")
nItem | |
type |
unsafe void NXOpen.Features.ShipDesign.PlateBuilder.SetShowMigratedBody | ( | bool | showMigratedBody | ) |
Sets the show migrated body flag.
Reserved for administrator use only.
Created in NX8.5.3
License requirements: nx_ship_detail ("Ship Detail Design")
showMigratedBody |
|
get |
Returns the adoption bodies, which are used to create multiple plates.
Each plate has a single body.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the mold face of adoption bodies.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the body boundary, which can be mixed with curve, face and plane to define the plate boundary.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the curve boundary, which can be a single region or multiple regions.
In case of multiple regions, it creates multiple plates.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the face, plane boundary, which defines a list of trimming objects with offset values.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flip direction, which can change the plate thickness direction.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the multiple regions to merge together as plate body.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the mold face, which is used to create the plate body and define the plate placement.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the mold face offset, which defines an offset distance to the mold face.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the build boundary option builder list
Created in NX11.0.0
License requirements: None.
|
get |
Returns the plate stock builder, which defines the plate material, grade, thickness, mass density, thicken option and opposite thickness.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the project direction, which is used to project the boundary curves to the plate mold face.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the region option, which defines the plate areas in case of body faces as plate boundary.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the region point, which is used to identify the plate region.
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
get |
Returns the regions to create plates
Created in NX8.0.0
License requirements: None.
|
get |
Returns the ship name builder.
The ship name builder is used to construct the part name of the structure.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the split knuckle edges, which are used to split a plate into separate knuckle parts.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the tightness, which defines the plate is tight (air tight, oil tight, water tight) or non tight.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the plate type, which is creation or adoption.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")