NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder builder to define the plate boundary option. More...
Public Types | |
enum | BoundaryTypes { Curve, Solid, FacePlane } |
The plate boundary types. More... | |
enum | TrimTypes { SquareCut, NeatTrim } |
The plate boundary trim types. More... | |
enum | SplitKnuckleTypes { Mitered, SquareCut } |
The split knuckle edge types. More... | |
Properties | |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.BoundaryTypes | BoundaryType [get, set] |
Returns or sets the plate boundary types. More... | |
unsafe NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes | TrimType [get, set] |
Returns or sets the plate boundary trim types. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder builder to define the plate boundary option.
This builder returns a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.Features.ShipDesign.PlateBuilder.CreatePlateBoundaryOptionBuilder
Created in NX11.0.0
The plate boundary types.
This option specifies the plate boundary object type. Different boundary object type may have different NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.TrimTypes .
Enumerator | |
---|---|
Curve |
use NXOpen.Curve as the boundary. |
Solid |
use NXOpen.Body as the boundary. |
FacePlane |
use NXOpen.Face or NXOpen.Plane as the boundary. |
The split knuckle edge types.
This option specifies how the plate is to be split at the knuckle edge. It can be split in miterred or square cut.
Enumerator | |
---|---|
Mitered |
Two plates which are split and mitered and whoes side faces at knuckle edge are touching. |
SquareCut |
The plate side faces at knuckle edge are normal to the molding face. |
The plate boundary trim types.
This option specifies the plate boundary trim type. Different NXOpen.Features.ShipDesign.PlateBoundaryOptionBuilder.BoundaryTypes may have different trim type.
Enumerator | |
---|---|
SquareCut |
The plate side face is normal to the molding face. |
NeatTrim |
The plate side face may not be normal to the molding face. |
|
getset |
Returns or sets the plate boundary types.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the plate boundary trim types.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design")