NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PillarSystem builder which is used to create or edit a pillar system feature. More...
Public Types | |
enum | StockSectionType { Profile, BuiltUp } |
SpreadSheet Type Profile or BuiltUp More... | |
enum | Types { ShipStructure, Points } |
Used to specify how the pillar system is defined. More... | |
Public Member Functions | |
unsafe NXOpen.Features.ShipDesign.PointPairBuilder | CreatePointPairBuilder () |
Creates a NXOpen.Features.ShipDesign.PointPairBuilder . More... | |
unsafe void | PopulateAnchorPointList () |
Update anchor points More... | |
unsafe string[] | GetAvailableAnchorPointNames () |
The list of available anchor points More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe NXOpen.Features.ShipDesign.PlaneListBuilder | CreatePlaneForList () |
Create a NXOpen.Features.ShipDesign.PlaneListBuilder to add a defined plane to a list. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AnchorPoint [get, set] |
Returns or sets the anchor point. More... | |
unsafe bool | BuildSolid [get, set] |
Returns or sets the indication of whether to build a solid for the pillar system or just the curve. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | BuiltUpStock [get] |
Returns the stock used to build the builtUp from. More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction of the pillar. More... | |
unsafe NXOpen.SelectNXObjectList | IntersectingShipStructure [get] |
Returns the ship structure to intersect with each other that defines the start of a pillar. More... | |
unsafe NXOpen.SelectNXObjectList | LimitingShipStructure [get] |
Returns the ship sructure that defines the end of the pillar. More... | |
unsafe NXOpen.Expression | OrientationAngle [get] |
Returns the angle at which to orient the stock shape. More... | |
unsafe NXOpen.SelectTaggedObject | OrientationLine [get] |
Returns the orientation line, used only if the creation method is "Specify Line". More... | |
unsafe NXOpen.NXObjectList | PointPairList [get] |
Returns the list of pairs of points that define the ends of the pillars. More... | |
unsafe bool | ReverseOrientationDirection [get, set] |
Returns or sets the reverse orientation direction More... | |
unsafe bool | ReverseReferenceDirection [get, set] |
Returns or sets the reverse reference direction More... | |
unsafe NXOpen.Features.ShipDesign.PillarSystemBuilder.StockSectionType | SectionType [get, set] |
Returns or sets the section type (profile or plate) More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Pillar Systems created. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | StockData [get] |
Returns the stock data used to define the stock information of the stiffener. More... | |
unsafe NXOpen.Features.ShipDesign.PillarSystemBuilder.Types | Type [get, set] |
Returns or sets the type of input used to define the pillar location. More... | |
Properties inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.PillarSystem builder which is used to create or edit a pillar system feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreatePillarSystemBuilder
Default values.
Property | Value |
---|---|
OrientationAngle.Value |
0 |
SectionType |
Profile |
Created in NX8.0.0
unsafe NXOpen.Features.ShipDesign.PointPairBuilder NXOpen.Features.ShipDesign.PillarSystemBuilder.CreatePointPairBuilder | ( | ) |
Creates a NXOpen.Features.ShipDesign.PointPairBuilder .
Created in NX8.0.0
License requirements: nx_ship_basic ("Ship Basic Design")
unsafe string [] NXOpen.Features.ShipDesign.PillarSystemBuilder.GetAvailableAnchorPointNames | ( | ) |
The list of available anchor points
Created in NX9.0.3
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.PillarSystemBuilder.PopulateAnchorPointList | ( | ) |
Update anchor points
Created in NX9.0.3
License requirements: None.
|
getset |
Returns or sets the anchor point.
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication of whether to build a solid for the pillar system or just the curve.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the stock used to build the builtUp from.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the direction of the pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the ship structure to intersect with each other that defines the start of a pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the ship sructure that defines the end of the pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the angle at which to orient the stock shape.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the orientation line, used only if the creation method is "Specify Line".
Created in NX8.5.0
License requirements: None.
|
get |
Returns the list of pairs of points that define the ends of the pillars.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.Points.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the reverse orientation direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the reverse reference direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the section type (profile or plate)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the Ship Names builder, used to assign names to the Pillar Systems created.
Created in NX9.0.2
License requirements: None.
|
get |
Returns the stock data used to define the stock information of the stiffener.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the type of input used to define the pillar location.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")