NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.EdgeReinforcement builder which is used to create or edit a edge reinforcement system feature. More...
Public Types | |
enum | Types { OnEdge, OnFace } |
Used to specify how the edge reinforcement system is defined. More... | |
enum | OrientationMethods { FaceNormal, Vector } |
Used to specify the type of reference to use for specifying the orientation of the edge reinforcement system. More... | |
enum | EndCutTypes { Connected, FlangeFree, Sniped, SnipedSquare } |
Used to specify the type of end cut to be used at the extreme ends of the edge reinforcement system. More... | |
Properties | |
unsafe bool | BuildSolid [get, set] |
Returns or sets the indication of whether to build a solid for the edge reinforcement or just the curve. More... | |
unsafe bool | CreateSeamsAtKnuckles [get, set] |
Returns or sets the flag that indicates if seams are to be created or updated at knuckle locations. More... | |
unsafe NXOpen.Section | Edges [get] |
Returns the edges to reinforce. More... | |
unsafe NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.EndCutTypes | EndCutEnd [get, set] |
Returns or sets the end cut to use at the end of the edge reinforcement system. More... | |
unsafe NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.EndCutTypes | EndCutStart [get, set] |
Returns or sets the end cut to use at the start of the edge reinforcement system. More... | |
unsafe double | KnuckleLocationTolerance [get, set] |
Returns or sets the tolerance used to determine when knuckle locations are considered to be the same. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset used for the offset distance from anchor point. More... | |
unsafe NXOpen.Expression | OrientationAngle [get] |
Returns the angle to use for the edge reinforcement orientation. More... | |
unsafe NXOpen.Features.ShipDesign.OrientationDefinitionBuilder | OrientationDefinitionBuilder [get] |
Returns the builder used to define the orientation for the edge reinforcement system. More... | |
unsafe NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.OrientationMethods | OrientationMethod [get, set] |
Returns or sets the method used to orient the edge reinforcement. More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the orientation vector when the orientation method is NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.OrientationMethods.Vector . More... | |
unsafe bool | Reverse [get, set] |
Returns or sets the indication if the default direction of the flange is reverse or not. More... | |
unsafe bool | ReverseAttachmentDirection [get, set] |
Returns or sets the flag that indicates if the attachment direction is reversed. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the Ship Names builder, used to assign names to the Edge Reinforcement Systems created. More... | |
unsafe NXOpen.Features.ShipDesign.StiffenerStockBuilder | StockData [get] |
Returns the stock data used to define the stock information of the edge reinforcement. More... | |
unsafe NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.Types | Type [get, set] |
Returns or sets the type of placement being used in the edge reinforcement definition. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Weld [get] |
Returns the builder used to specify the welding characteristics for the edge reinforcement. More... | |
Properties inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe NXOpen.SelectNXObjectList | Boundary1 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary1Plane [get, set] |
Returns or sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
unsafe NXOpen.SelectNXObjectList | Boundary2 [get] |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
unsafe NXOpen.Plane | Boundary2Plane [get, set] |
Returns or sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
unsafe bool | BoundaryReverse [get, set] |
Returns or sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
unsafe NXOpen.SelectPointList | FirstIntersectionPoints [get] |
Returns the selected intersection points between the curves and the first boundary. More... | |
unsafe bool | ReversePathDirection [get, set] |
Returns or sets the flag that indicates if the default curve direction should be reversed or not. More... | |
unsafe NXOpen.SelectPointList | SecondIntersectionPoints [get] |
Returns the selected intersection points between the curves and the second boundary. More... | |
unsafe NXOpen.SelectPointList | SplitKnuckleLocations [get] |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
unsafe bool | UseNewDefaultSectionAlgorithm [get, set] |
Returns or sets the flag that indicates if the new default section algorithm is used. More... | |
Properties inherited from NXOpen.Features.ShipDesign.FeatureParmsBuilder | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the tolerance, in degrees, used to determine when angles are zero. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance used to determine when distances are considered zero. More... | |
unsafe NXOpen.Features.ShipDesign.FeatureParmsBuilder.OrientationAngleRuleTypes | OrientationAngleRule [get, set] |
Returns or sets the angle rule to use when measuring angles. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.ShipDesign.ProfileSystemBuilder | |
unsafe void | SetBoundaryOnePoints (NXOpen.Point3d[] points) |
Sets the selected intersection points for the first boundary. More... | |
unsafe void | SetBoundaryTwoPoints (NXOpen.Point3d[] points) |
Set the selected intersection points for the second boundary. More... | |
unsafe void | CreatePathCurves (out NXOpen.NXObject[] curves) |
Creates path curves for all the paths of the profile system. More... | |
unsafe void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
unsafe void | GetLastPathCurves (out NXOpen.NXObject[] curves) |
Gets the path curves used by NXOpen.Features.ShipDesign.OrientationDefinitionBuilder . More... | |
unsafe void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
unsafe void | SetRegionPoints (NXOpen.Point3d[] points) |
Sets the points that identify which regions of the curves will be used. More... | |
Represents a NXOpen.Features.ShipDesign.EdgeReinforcement builder which is used to create or edit a edge reinforcement system feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateEdgeReinforcementBuilder
Default values.
Property | Value |
---|---|
EndCutEnd |
Connected |
EndCutStart |
Connected |
OrientationAngle.Value |
0 |
OrientationDefinitionBuilder.MeasureAngles |
NormaltoCurve |
OrientationDefinitionBuilder.ShowSurfaceAngles |
0 |
OrientationDefinitionBuilder.ShowTwistRate |
0 |
OrientationDefinitionBuilder.ShowWebAngles |
0 |
OrientationMethod |
FaceNormal |
StockData.AnchorPoint |
0 |
StockData.PlateHeight.Value |
50 (millimeters part), 2 (inches part) |
StockData.PlateStockData.KnuckleRatio |
3.0 |
StockData.PlateStockData.KnuckleSmoothAngle |
3.0 |
StockData.PlateStockData.MaterialOption |
0 |
StockData.PlateStockData.OppositeThickness.Value |
0 (millimeters part), 0 (inches part) |
StockData.PlateStockData.RestrictThicknessToMaterial |
true |
StockData.PlateStockData.ThickenOption |
SingleSided |
StockData.PlateStockData.Thickness.Value |
10 (millimeters part), 0.5 (inches part) |
StockData.PlateStockData.ThicknessSourceOption |
List |
StockData.SectionType |
Profile |
Created in NX8.0.0
|
getset |
Returns or sets the indication of whether to build a solid for the edge reinforcement or just the curve.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag that indicates if seams are to be created or updated at knuckle locations.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the edges to reinforce.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the end cut to use at the end of the edge reinforcement system.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the end cut to use at the start of the edge reinforcement system.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the tolerance used to determine when knuckle locations are considered to be the same.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the offset used for the offset distance from anchor point.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the angle to use for the edge reinforcement orientation.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the builder used to define the orientation for the edge reinforcement system.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the method used to orient the edge reinforcement.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the orientation vector when the orientation method is NXOpen.Features.ShipDesign.EdgeReinforcementBuilder.OrientationMethods.Vector .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the indication if the default direction of the flange is reverse or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag that indicates if the attachment direction is reversed.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the Ship Names builder, used to assign names to the Edge Reinforcement Systems created.
Created in NX9.0.2
License requirements: None.
|
get |
Returns the stock data used to define the stock information of the edge reinforcement.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the type of placement being used in the edge reinforcement definition.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design")
|
get |
Returns the builder used to specify the welding characteristics for the edge reinforcement.
Created in NX8.0.0
License requirements: None.