NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.CollarPlate builder. More...
Public Member Functions | |
unsafe void | UpdateCollarPlateSizeInformation () |
Updates collar plate size from the context information. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngularTolerance [get, set] |
Returns or sets the angular tolerance (degrees) More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance (part units) More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallDirection [get, set] |
Returns or sets the install direction. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder | ManufacturingStock [get] |
Returns the manufacturing stock. More... | |
unsafe NXOpen.ScCollector | ProfileCutout [get] |
Returns the profile cutout. More... | |
unsafe NXOpen.Features.ShipDesign.SteelFeatureSpreadsheetBuilder | SectionData [get] |
Returns the section data. More... | |
unsafe NXOpen.Features.ShipDesign.ShipNamesBuilder | ShipNames [get] |
Returns the ship name. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | WeldCharacteristics [get] |
Returns the weld characteristics. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.ShipDesign.CollarPlate builder.
This builder is used to create and edit collar plate feature. The collar plate feature can be created from a profile cutout feature.
To create a new instance of this class, use NXOpen.Features.ShipCollection.CreateCollarPlateBuilder
Created in NX11.0.0
unsafe void NXOpen.Features.ShipDesign.CollarPlateBuilder.UpdateCollarPlateSizeInformation | ( | ) |
Updates collar plate size from the context information.
The collar plate size depends on the profile cutout size.
Created in NX11.0.0
License requirements: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the angular tolerance (degrees)
The angular tolerance is used for:
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the distance tolerance (part units)
The distance tolerance is used for:
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
getset |
Returns or sets the install direction.
The install direction defines which side (molding face side or opposite molding face side) the collar plate is attached to the plate.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
|
get |
Returns the manufacturing stock.
The manufacturing stock defines data that is to be applied to the collar plate.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the profile cutout.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the section data.
The section data defines the shape of the collar plate and expressions to control the size of the collar plate.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the ship name.
The ship name is used to assign name to the collar plate.
It is only used in Ship Structure Basic Design Application.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the weld characteristics.
The weld characteristics defines data that is to be applied to the collar plate weld edges.
Created in NX11.0.0
License requirements: None.