NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.ManufacturingStockBuilder builder. More...
Public Types | |
enum | StockDataSourceType { None, CustomerDefault } |
the data source from which the intial manufacturing data will be read. More... | |
enum | CheckBoxStatus { Unchecked, Checked, Required } |
the check box status. More... | |
enum | ObjectType { None, Edge, Face, Body, Feature, Part, Num } |
the object to which the manufacturing attributes will be written. More... | |
enum | LockedStatus { Unlocked, Locked } |
the NX attribute locked status. More... | |
Public Member Functions | |
unsafe void | EditDataItem (string name, NXOpen.Features.ShipDesign.ManufacturingStockBuilder.CheckBoxStatus eCheckBoxStatus, string valueNew) |
Edits data item. More... | |
unsafe void | InitializeDataFromDataSource (NXOpen.Features.ShipDesign.ManufacturingStockBuilder.StockDataSourceType eDataSourceType, string dataSource) |
Resets the builder data from the data source. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DataSource [get, set] |
Returns or sets the data source from which the intial data is read. More... | |
unsafe NXOpen.Features.ShipDesign.ManufacturingStockBuilder.StockDataSourceType | DataSourceType [get, set] |
Returns or sets the data source from which the initial data is read. More... | |
Represents a NXOpen.Features.ShipDesign.ManufacturingStockBuilder builder.
It is used to manage the data contained in the ship manufacturing stock.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX8.5.0
unsafe void NXOpen.Features.ShipDesign.ManufacturingStockBuilder.EditDataItem | ( | string | name, |
NXOpen.Features.ShipDesign.ManufacturingStockBuilder.CheckBoxStatus | eCheckBoxStatus, | ||
string | valueNew | ||
) |
Edits data item.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
name | Item name |
eCheckBoxStatus | New check box status. |
valueNew | New Value |
unsafe void NXOpen.Features.ShipDesign.ManufacturingStockBuilder.InitializeDataFromDataSource | ( | NXOpen.Features.ShipDesign.ManufacturingStockBuilder.StockDataSourceType | eDataSourceType, |
string | dataSource | ||
) |
Resets the builder data from the data source.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
eDataSourceType | Data source type. |
dataSource | Data source. |
|
getset |
Returns or sets the data source from which the intial data is read.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the data source from which the initial data is read.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")