NXOpen .NET Reference
12.0.0
|
Represents the ship standard part item builder. More...
Public Types | |
enum | Direction { Fore, Aft, Up, Down, Port, Starboard, In, Out, Center } |
Represents the ship standard part installation direction and thickness direction. More... | |
Public Member Functions | |
unsafe void | UpdateReferences (bool bToUpdateGeometry) |
Updates and relinks the external references. More... | |
unsafe string | LookupRegistration () |
Checks the registration context string when an object is selected. More... | |
unsafe void | SetOptionalGeometry (NXOpen.DisplayableObject selectedGeometry) |
Sets one geometry for input selection which has multiple options. More... | |
unsafe bool | CheckScallopSize () |
Checks the scallop size by enabling the predefined requirement check inside the standard part, and resets to original state afterwards. More... | |
unsafe void | ResetItem () |
Resets the standard part item builder to its intial state. More... | |
unsafe void | SetTransitionGeometry (int index, NXOpen.DisplayableObject transitionGeometry) |
Sets the transition geometry given the index. More... | |
unsafe void | ConvertReferenceGeometry (int index, NXOpen.DisplayableObject selObj) |
Converts the selected reference geometry. More... | |
unsafe void | AddAcrossObject (NXOpen.DisplayableObject acrossObject) |
Adds the specific object to the across object list. More... | |
unsafe void | RemoveAcrossObject (NXOpen.DisplayableObject acrossObject) |
Removes the specific object from the across object list. More... | |
unsafe void | AddDeselectedAcrossObject (NXOpen.DisplayableObject acrossObject) |
Adds the specific object to the deselected across object list. More... | |
unsafe void | RemoveDeselectedAcrossObject (NXOpen.DisplayableObject acrossObject) |
Removes the specific object from the deselected across object list. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | FifthObject [get] |
Returns the fifth selected object. More... | |
unsafe NXOpen.ScCollector | FirstAdoptionCurve [get] |
Returns the first adoption curve. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | FirstChainInstallDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the first selected chain object or not. More... | |
unsafe NXOpen.ScCollector | FirstChainObject [get] |
Returns the first chain selected object. More... | |
unsafe NXOpen.SelectDisplayableObject | FirstObject [get] |
Returns the first selected object. More... | |
unsafe NXOpen.SelectDisplayableObject | FirstPlane [get] |
Returns the first selected plane. More... | |
unsafe NXOpen.SelectDisplayableObject | FourthObject [get] |
Returns the fourth selected object. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallFifthDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the fifth selected object or not. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallFirstDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the first selected object or not. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallFourthDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the fourth selected object or not. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallSecondDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the second selected object or not. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | InstallThirdDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the third selected object or not. More... | |
unsafe NXOpen.ScCollector | SecondAdoptionCurve [get] |
Returns the second adoption curve. More... | |
unsafe NXOpen.Features.ShipDesign.StandardPartItemBuilder.Direction | SecondChainInstallDirection [get, set] |
Returns or sets the flag to indicate whether to flip the direction of the second selected chain object or not. More... | |
unsafe NXOpen.ScCollector | SecondChainObject [get] |
Returns the second chain selected object. More... | |
unsafe NXOpen.SelectDisplayableObject | SecondObject [get] |
Returns the second selected object. More... | |
unsafe NXOpen.SelectDisplayableObject | SecondPlane [get] |
Returns the second selected plane. More... | |
unsafe NXOpen.SelectDisplayableObject | ThirdObject [get] |
Returns the third selected object. More... | |
Represents the ship standard part item builder.
This class cannot be directly instantiated and has to be created by CreateStandardPartItem.
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.AddAcrossObject | ( | NXOpen.DisplayableObject | acrossObject | ) |
Adds the specific object to the across object list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
acrossObject | body, face or curve entity. |
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.AddDeselectedAcrossObject | ( | NXOpen.DisplayableObject | acrossObject | ) |
Adds the specific object to the deselected across object list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
acrossObject | body, face or curve. |
unsafe bool NXOpen.Features.ShipDesign.StandardPartItemBuilder.CheckScallopSize | ( | ) |
Checks the scallop size by enabling the predefined requirement check inside the standard part, and resets to original state afterwards.
If there is no vialation of the requirement, nothing will happen.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.ConvertReferenceGeometry | ( | int | index, |
NXOpen.DisplayableObject | selObj | ||
) |
Converts the selected reference geometry.
For instance stiffener curve, which represents stiffener body, into an equivalent reference geometry such as molding face, opposing molding face, top face.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
index | |
selObj |
unsafe string NXOpen.Features.ShipDesign.StandardPartItemBuilder.LookupRegistration | ( | ) |
Checks the registration context string when an object is selected.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.RemoveAcrossObject | ( | NXOpen.DisplayableObject | acrossObject | ) |
Removes the specific object from the across object list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
acrossObject | body, face or curve. |
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.RemoveDeselectedAcrossObject | ( | NXOpen.DisplayableObject | acrossObject | ) |
Removes the specific object from the deselected across object list.
Created in NX9.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
acrossObject | body, face or curve. |
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.ResetItem | ( | ) |
Resets the standard part item builder to its intial state.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.SetOptionalGeometry | ( | NXOpen.DisplayableObject | selectedGeometry | ) |
Sets one geometry for input selection which has multiple options.
Multiple options could come from selection configuration setting, or several geometries with the same attributes.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
selectedGeometry |
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.SetTransitionGeometry | ( | int | index, |
NXOpen.DisplayableObject | transitionGeometry | ||
) |
Sets the transition geometry given the index.
Created in NX8.5.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
index | |
transitionGeometry |
unsafe void NXOpen.Features.ShipDesign.StandardPartItemBuilder.UpdateReferences | ( | bool | bToUpdateGeometry | ) |
Updates and relinks the external references.
bToUpdateGeometry is used to decide if the input geometries need to be recalculated.
Created in NX8.0.0
License requirements: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
bToUpdateGeometry |
|
get |
Returns the fifth selected object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first adoption curve.
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the first selected chain object or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the first chain selected object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first selected object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first selected plane.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the fourth selected object.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the fifth selected object or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the first selected object or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the fourth selected object or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the second selected object or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the third selected object or not.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the second adoption curve.
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to flip the direction of the second selected chain object or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
get |
Returns the second chain selected object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second selected object.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second selected plane.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the third selected object.
Created in NX8.0.0
License requirements: None.