NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SectionSurface builder More...
Public Types | |
enum | Types { EndsApexShoulder, EndsSlopeShoulder, FilletShoulder, EndsApexRho, EndsSlopeRho, FilletRho, EndsApexHilite, EndsSlopeHilite, FilletHilite, FourPointSlope, FivePoint, ThreePointArc, TwoPointRadius, EndSlopeArc, PointRadiusAngleArc, Circle, CircleTangent, EndsSlopeCubic, FilletBridge, LinearTangent } |
This enum represents the current types of section surface methods More... | |
enum | ControlRegionEnum { Entire, Start, End } |
This enum represents the type of the region where depth and skew can be applied More... | |
enum | FlowDirectionEnum { NotSpecified, Perpendicular, IsoLineU, IsoLineV } |
This enum represents the type of flow direction for the start/end of the section surface More... | |
enum | UDegreeEnum { Conic, Cubic, Quintic } |
This enum represents the current types of section surface in u direction More... | |
enum | SectionMethodRhoEnum { Rho, LeastTension } |
This enum represents the current types of section method for section methods with rho law More... | |
enum | SectionMethodCircularTangentEnum { FilletArc, CoverArc } |
This enum represents the current types of section method for circular tangent method More... | |
enum | SectionMethodFilletBridgeEnum { Continuity, InheritShape } |
This enum represents the current types of section method for fillet bridge method More... | |
Properties | |
unsafe int | AlternateMethod [get, set] |
Returns or sets the alternate method. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | AngleLaw [get] |
Returns the angle Law More... | |
unsafe NXOpen.Section | ApexCurve [get] |
Returns the apex curve. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.ControlRegionEnum | ControlRegion [get, set] |
Returns or sets the control region for fillet bridge More... | |
unsafe bool | CreateApexCurve [get, set] |
Returns or sets whether an apex curve should be created More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance More... | |
unsafe NXOpen.GeometricUtilities.Continuity | EndContinuity [get] |
Returns the end continuity for fillet bridge More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | EndDepthSkew [get] |
Returns the end depth and skew More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.FlowDirectionEnum | EndFlowDirection [get, set] |
Returns or sets the end flow direction for fillet bridge More... | |
unsafe NXOpen.Section | EndGuide [get] |
Returns the end guide More... | |
unsafe NXOpen.Section | EndHighlightSection [get] |
Returns the end highlight section . More... | |
unsafe NXOpen.Section | EndShapeCurve [get] |
Returns the end shape curve for fillet bridge More... | |
unsafe NXOpen.Section | EndSlope [get] |
Returns the end slope. More... | |
unsafe NXOpen.ScCollector | EndSurface [get] |
Returns the end surface Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FilletShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.FilletRho , NXOpen.Features.SectionSurfaceBuilder.Types.FilletHilite and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | EntireRegionDepthSkew [get] |
Returns the entire region depth and skew More... | |
unsafe NXOpen.Section | InteriorGuide1 [get] |
Returns the interior guide1. More... | |
unsafe NXOpen.Section | InteriorGuide2 [get] |
Returns the interior guide2 Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope and NXOpen.Features.SectionSurfaceBuilder.Types.FivePoint More... | |
unsafe NXOpen.Section | InteriorGuide3 [get] |
Returns the interior guide3 Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope and NXOpen.Features.SectionSurfaceBuilder.Types.FivePoint More... | |
unsafe NXOpen.Section | OrientationGuide [get] |
Returns the orientation guide. More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RadiusLaw [get] |
Returns the radius Law More... | |
unsafe bool | ReverseEndSurface [get, set] |
Returns or sets the reverse end surface Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.PointRadiusAngleArc and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge More... | |
unsafe bool | ReverseStartDirection [get, set] |
Returns or sets the reverse start direction. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RhoLaw [get] |
Returns the rho Law More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.SectionMethodCircularTangentEnum | SectionMethodCircularTangent [get, set] |
Returns or sets the section method for circular tangent More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.SectionMethodFilletBridgeEnum | SectionMethodFilletBridge [get, set] |
Returns or sets the section method for fillet bridge More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.SectionMethodRhoEnum | SectionMethodRho [get, set] |
Returns or sets the section method for rho law More... | |
unsafe NXOpen.Section | Shoulder [get] |
Returns the shoulder. More... | |
unsafe NXOpen.Section | SpineCurve [get] |
Returns the spine curve More... | |
unsafe NXOpen.GeometricUtilities.Continuity | StartContinuity [get] |
Returns the start continuity for fillet bridge More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | StartDepthSkew [get] |
Returns the start depth and skew More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.FlowDirectionEnum | StartFlowDirection [get, set] |
Returns or sets the start flow direction for fillet bridge More... | |
unsafe NXOpen.Section | StartGuide [get] |
Returns the start guide More... | |
unsafe NXOpen.Section | StartHighlightSection [get] |
Returns the start highlight section. More... | |
unsafe NXOpen.Section | StartShapeCurve [get] |
Returns the start shape curve for fillet bridge More... | |
unsafe NXOpen.Section | StartSlope [get] |
Returns the start slope. More... | |
unsafe NXOpen.ScCollector | StartSurface [get] |
Returns the start surface. More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Features.SectionSurfaceBuilder.UDegreeEnum | UDegree [get, set] |
Returns or sets the u degree More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | VDegree [get] |
Returns the v degree More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.SectionSurface builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSectionSurfaceBuilder
Default values.
Property | Value |
---|---|
AngleLaw.EndValue.Value |
1 |
AngleLaw.Function |
ft |
AngleLaw.LawType |
Constant |
AngleLaw.Parameter |
t |
AngleLaw.StartValue.Value |
1 |
AngleLaw.Value.Value |
0.0 |
EndContinuity.ContinuityType |
G1 |
RadiusLaw.EndValue.Value |
1.0 (millimeters part), 0.05 (inches part) |
RadiusLaw.StartValue.Value |
1.0 (millimeters part), 0.05 (inches part) |
RadiusLaw.Value.Value |
1.0 (millimeters part), 0.05 (inches part) |
RhoLaw.EndValue.Value |
0.5 |
RhoLaw.StartValue.Value |
0.5 |
RhoLaw.Value.Value |
0.5 |
SectionMethodCircularTangent |
FilletArc |
SectionMethodFilletBridge |
Continuity |
SectionMethodRho |
Rho |
StartContinuity.ContinuityType |
G1 |
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Features.SectionSurfaceBuilderEx instead.
This enum represents the type of flow direction for the start/end of the section surface
This enum represents the current types of section surface methods
|
getset |
Returns or sets the alternate method.
This api only applies to the follow section surface methods, circle_tangent and linear-tangent
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the angle Law
Created in NX6.0.0
License requirements: None.
|
get |
Returns the apex curve.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexRho , and NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexHilite
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the control region for fillet bridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets whether an apex curve should be created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling"), solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the curvature tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the end continuity for fillet bridge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end depth and skew
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the end flow direction for fillet bridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the end guide
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end highlight section .
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexHilite , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeHilite and NXOpen.Features.SectionSurfaceBuilder.Types.FilletHilite
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end shape curve for fillet bridge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end slope.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeRho , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeHilite , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeCubic and NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope
Created in NX6.0.0
License requirements: None.
|
get |
Returns the end surface Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FilletShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.FilletRho , NXOpen.Features.SectionSurfaceBuilder.Types.FilletHilite and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the entire region depth and skew
Created in NX6.0.0
License requirements: None.
|
get |
Returns the interior guide1.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope , NXOpen.Features.SectionSurfaceBuilder.Types.FivePoint , and NXOpen.Features.SectionSurfaceBuilder.Types.ThreePointArc
Created in NX6.0.0
License requirements: None.
|
get |
Returns the interior guide2 Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope and NXOpen.Features.SectionSurfaceBuilder.Types.FivePoint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the interior guide3 Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope and NXOpen.Features.SectionSurfaceBuilder.Types.FivePoint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the orientation guide.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.Circle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the position tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the radius Law
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reverse end surface Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.PointRadiusAngleArc and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the reverse start direction.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.PointRadiusAngleArc and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the rho Law
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the section method for circular tangent
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the section method for fillet bridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the section method for rho law
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the shoulder.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeShoulder and NXOpen.Features.SectionSurfaceBuilder.Types.FilletShoulder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the spine curve
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start continuity for fillet bridge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start depth and skew
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the start flow direction for fillet bridge
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the start guide
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start highlight section.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsApexHilite , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeHilite and NXOpen.Features.SectionSurfaceBuilder.Types.FilletHilite
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start shape curve for fillet bridge
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start slope.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeRho , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeHilite , NXOpen.Features.SectionSurfaceBuilder.Types.EndsSlopeCubic and NXOpen.Features.SectionSurfaceBuilder.Types.FourPointSlope
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start surface.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilder.Types.FilletShoulder , NXOpen.Features.SectionSurfaceBuilder.Types.FilletRho , NXOpen.Features.SectionSurfaceBuilder.Types.FilletHilite and NXOpen.Features.SectionSurfaceBuilder.Types.FilletBridge
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the tangent tolerance
Created in NX6.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the u degree
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the v degree
Created in NX6.0.0
License requirements: None.