NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.SectionSurface builder. More...
Public Types | |
enum | Types { Conic, Circular, Cubic, Linear } |
This enum represents the current types of section surface methods. More... | |
enum | ConicType { Shoulder, Rho, Hilite, FourPointSlope, FivePoint } |
This enum represents the current modes of conic type section surfaces. More... | |
enum | CubicType { TwoSlopes, FilletBridge } |
This enum represents the current modes of cubic type section surfaces. More... | |
enum | CircularType { ThreePoint, TwoPointRadius, TwoPointSlope, RadiusAngleArc, TangentpointTangent, CenterRadius, CenterPoint, CenterTangent, TangentRadius, TangentTangentRadius } |
This enum represents the current modes of circular type section surfaces. More... | |
enum | LinearType { PointAngle, TangentTangent } |
This enum represents the current modes of linear type section surfaces. More... | |
enum | SlopeControlType { ByApex, ByCurves, ByFaces } |
Slope Control type. More... | |
enum | ControlRegionType { Entire, Start, End } |
Control Region type. More... | |
enum | SectionMethodCircleTangentType { FilletArc, CoverArc } |
Section method Circle Tangent type. More... | |
enum | SectionMethodRhoType { Rho, LeastTension } |
Section method Rho type. More... | |
enum | SectionMethodFilletBridgeType { Continuity, InheritShape } |
Section method Fillet Bridge type. More... | |
enum | Spine { ByVector, ByCurve } |
Spine type. More... | |
enum | SpineStartFlowType { NotSpecified, Perpendicular, IsoLineU, IsoLineV } |
Spine Start Flow type. More... | |
enum | SpineEndFlowType { NotSpecified, Perpendicular, IsoLineU, IsoLineV } |
Spine End Flow type. More... | |
enum | UDegreeType { Conic, Cubic, Quintic } |
Surface Degree type. More... | |
enum | BodyType { Solid, Sheet } |
Body Preference type. More... | |
Public Member Functions | |
unsafe void | SetSolutionHelpParams (double[]@params) |
For multiple solution case,set help point parameters to indicate which solution should be kept. More... | |
unsafe void | SetSolutionHelpPositions (NXOpen.Point3d[] points) |
For multiple solution case, set help point positions to indicate which solution should be kept. More... | |
unsafe void | SetHelpPointSupports (NXOpen.NXObject[] supports, bool[] supportSenses) |
For multiple solution case, set support where the help parameters locate to indicate which solution should be kept. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | AlternateSolutions [get, set] |
Returns or sets the alternate method. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | AngleLaw [get] |
Returns the angle law. More... | |
unsafe NXOpen.Section | ApexCurve [get] |
Returns the apex curve. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.BodyType | BodyTypePreference [get, set] |
Returns or sets the body preference type. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.CircularType | CircularTypeMode [get, set] |
Returns or sets the circular type mode. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.ConicType | ConicTypeMode [get, set] |
Returns or sets the conic type mode. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.ControlRegionType | ControlRegion [get, set] |
Returns or sets the control region. More... | |
unsafe bool | CreateApexCurve [get, set] |
Returns or sets whether an apex curve should be created. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.CubicType | CubicTypeMode [get, set] |
Returns or sets the cubic type mode. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | EndContinuity [get] |
Returns the end continuity. More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | EndDepthSkew [get] |
Returns the end depth skew. More... | |
unsafe bool | EndDirection [get, set] |
Returns or sets the end direction. More... | |
unsafe NXOpen.ScCollector | EndFace [get] |
Returns the end face. More... | |
unsafe NXOpen.Section | EndHighlightCurve [get] |
Returns the end highlight curve. More... | |
unsafe NXOpen.Section | EndShapeCurve [get] |
Returns the end shape curve. More... | |
unsafe NXOpen.Section | EndSlopeCurve [get] |
Returns the end slope curve. More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | EntireDepthSkew [get] |
Returns the entire depth skew. More... | |
unsafe double | G0Tolerance [get, set] |
Returns or sets the g0 tolerance. More... | |
unsafe double | G1Tolerance [get, set] |
Returns or sets the g1 tolerance. More... | |
unsafe double | G2Tolerance [get, set] |
Returns or sets the g2 tolerance. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.LinearType | LinearTypeMode [get, set] |
Returns or sets the linear type mode. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RadiusLaw [get] |
Returns the radius law. More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | Rebuild [get] |
Returns the rebuild. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RhoLaw [get] |
Returns the rho law. More... | |
unsafe NXOpen.Section | SectionEndGuide [get] |
Returns the section end guide. More... | |
unsafe NXOpen.Section | SectionInteriorGuide1 [get] |
Returns the interior guide1. More... | |
unsafe NXOpen.Section | SectionInteriorGuide2 [get] |
Returns the section interior guide2. More... | |
unsafe NXOpen.Section | SectionInteriorGuide3 [get] |
Returns the section interior guide3. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SectionMethodCircleTangentType | SectionMethodCircleTangent [get, set] |
Returns or sets the section method circle tangent. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SectionMethodFilletBridgeType | SectionMethodFilletBridge [get, set] |
Returns or sets the section method fillet bridge. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SectionMethodRhoType | SectionMethodRho [get, set] |
Returns or sets the section method rho. More... | |
unsafe NXOpen.Section | SectionOrientationGuide [get] |
Returns the section orientation guide. More... | |
unsafe NXOpen.Section | SectionStartGuide [get] |
Returns the section start guide. More... | |
unsafe NXOpen.Section | ShoulderCurve [get] |
Returns the shoulder curve. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SlopeControlType | SlopeControl [get, set] |
Returns or sets the slope control. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SpineEndFlowType | SpineEndFlowDirection [get, set] |
Returns or sets the spine end flow direction. More... | |
unsafe NXOpen.Section | SpineSection [get] |
Returns the spine section. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.SpineStartFlowType | SpineStartFlowDirection [get, set] |
Returns or sets the spine start flow direction. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.Spine | SpineType [get, set] |
Returns or sets the spine. More... | |
unsafe NXOpen.Direction | SpineVector [get, set] |
Returns or sets the spine vector. More... | |
unsafe bool | SplitAlongGuide [get, set] |
Returns or sets whether the section surface should be segmented based on the input strings and constraint faces to create a multi-segment surface output. More... | |
unsafe NXOpen.GeometricUtilities.Continuity | StartContinuity [get] |
Returns the start continuity. More... | |
unsafe NXOpen.GeometricUtilities.DepthSkewBuilder | StartDepthSkew [get] |
Returns the start depth skew. More... | |
unsafe bool | StartDirection [get, set] |
Returns or sets the start direction. More... | |
unsafe NXOpen.ScCollector | StartFace [get] |
Returns the start face. More... | |
unsafe NXOpen.Section | StartHighlightCurve [get] |
Returns the start highlight curve. More... | |
unsafe NXOpen.Section | StartShapeCurve [get] |
Returns the start shape curve. More... | |
unsafe NXOpen.Section | StartSlopeCurve [get] |
Returns the start slope curve. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.Types | Type [get, set] |
Returns or sets the type. More... | |
unsafe NXOpen.Features.SectionSurfaceBuilderEx.UDegreeType | UDegree [get, set] |
Returns or sets the u degree. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.SectionSurface builder.
Use NXOpen.Features.SectionSurfaceBuilderEx to create section surface. For more details see the NX documentation for Section Surface.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSectionSurfaceBuilderEx
Default values.
Property | Value |
---|---|
AngleLaw.EndValue.Value |
1 |
AngleLaw.Function |
ft |
AngleLaw.LawType |
Constant |
AngleLaw.Parameter |
t |
AngleLaw.StartValue.Value |
1 |
AngleLaw.Value.Value |
0.0 |
CircularTypeMode |
ThreePoint |
ConicTypeMode |
Shoulder |
ControlRegion |
Entire |
CubicTypeMode |
TwoSlopes |
EndContinuity.ContinuityType |
G1 |
RadiusLaw.EndValue.Value |
1.0 (millimeters part), 0.05 (inches part) |
RadiusLaw.StartValue.Value |
1.0 (millimeters part), 0.05 (inches part) |
RadiusLaw.Value.Value |
1.0 (millimeters part), 0.05 (inches part) |
RhoLaw.EndValue.Value |
0.5 |
RhoLaw.StartValue.Value |
0.5 |
RhoLaw.Value.Value |
0.5 |
SectionMethodCircleTangent |
FilletArc |
SectionMethodFilletBridge |
Continuity |
SectionMethodRho |
Rho |
SlopeControl |
ByApex |
SpineEndFlowDirection |
NotSpecified |
SpineStartFlowDirection |
NotSpecified |
SpineType |
ByVector |
StartContinuity.ContinuityType |
G1 |
Created in NX9.0.0
This enum represents the current modes of circular type section surfaces.
unsafe void NXOpen.Features.SectionSurfaceBuilderEx.SetHelpPointSupports | ( | NXOpen.NXObject[] | supports, |
bool[] | supportSenses | ||
) |
For multiple solution case, set support where the help parameters locate to indicate which solution should be kept.
Created in NX11.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
supports | |
supportSenses |
unsafe void NXOpen.Features.SectionSurfaceBuilderEx.SetSolutionHelpParams | ( | double @[] | params | ) |
For multiple solution case,set help point parameters to indicate which solution should be kept.
Created in NX11.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
params |
unsafe void NXOpen.Features.SectionSurfaceBuilderEx.SetSolutionHelpPositions | ( | NXOpen.Point3d[] | points | ) |
For multiple solution case, set help point positions to indicate which solution should be kept.
Created in NX11.0.0
License requirements: nx_freeform_2 ("advanced freeform modeling")
points |
|
getset |
Returns or sets the alternate method.
This api only applies to the follow section surface methods, circle_tangent and linear-tangent
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the angle law.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the apex curve.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Rho , and NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the body preference type.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the circular type mode.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the conic type mode.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the control region.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets whether an apex curve should be created.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the cubic type mode.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the end continuity.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the end depth skew.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the end direction.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the end face.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Rho , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite and NXOpen.Features.SectionSurfaceBuilderEx.CubicType.FilletBridge
Created in NX9.0.0
License requirements: None.
|
get |
Returns the end highlight curve.
Only applies to the follow section surface type: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite
Created in NX9.0.0
License requirements: None.
|
get |
Returns the end shape curve.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the end slope curve.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Rho , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite , NXOpen.Features.SectionSurfaceBuilderEx.CubicType.TwoSlopes and NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FourPointSlope
Created in NX9.0.0
License requirements: None.
|
get |
Returns the entire depth skew.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the g0 tolerance.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the g1 tolerance.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the g2 tolerance.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the linear type mode.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the radius law.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the rebuild.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the rho law.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the section end guide.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the interior guide1.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FourPointSlope , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FivePoint , and NXOpen.Features.SectionSurfaceBuilderEx.CircularType.ThreePoint
Created in NX9.0.0
License requirements: None.
|
get |
Returns the section interior guide2.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FourPointSlope and NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FivePoint
Created in NX9.0.0
License requirements: None.
|
get |
Returns the section interior guide3.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FourPointSlope and NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FivePoint
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the section method circle tangent.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the section method fillet bridge.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the section method rho.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the section orientation guide.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.CircularType.CenterRadius
Created in NX9.0.0
License requirements: None.
|
get |
Returns the section start guide.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the shoulder curve.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the slope control.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the spine end flow direction.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the spine section.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the spine start flow direction.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the spine.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the spine vector.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets whether the section surface should be segmented based on the input strings and constraint faces to create a multi-segment surface output.
Allow you to keep sharp edges, overriding the default of approximating the output surface.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the start continuity.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the start depth skew.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the start direction.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.CircularType.RadiusAngleArc and NXOpen.Features.SectionSurfaceBuilderEx.CubicType.FilletBridge
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the start face.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Rho , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite and NXOpen.Features.SectionSurfaceBuilderEx.CubicType.FilletBridge
Created in NX9.0.0
License requirements: None.
|
get |
Returns the start highlight curve.
Only applies to the follow section surface type: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite
Created in NX9.0.0
License requirements: None.
|
get |
Returns the start shape curve.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the start slope curve.
Only applies to the follow section surface types: NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Shoulder , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Rho , NXOpen.Features.SectionSurfaceBuilderEx.ConicType.Hilite , NXOpen.Features.SectionSurfaceBuilderEx.CubicType.TwoSlopes and NXOpen.Features.SectionSurfaceBuilderEx.ConicType.FourPointSlope
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")
|
getset |
Returns or sets the u degree.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling")