NXOpen .NET Reference
12.0.0
|
Represents a revolve builder. More...
Public Member Functions | |
unsafe void | SetStartLimitHelperPoint (double[] startHelperPoint) |
If until selected option is used for start limit and the selected entity intersects the revolve multiple times, this point (in parasolid units) will help the system determine which intersection to select. More... | |
unsafe void | SetEndLimitHelperPoint (double[] endHelperPoint) |
If until selected option is used for end limit and the selected entity intersects the revolve multiple times, this point (in parasolid units) will help the system determine which intersection to select. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the revolve axis More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the revolve boolean More... | |
unsafe NXOpen.GeometricUtilities.FeatureOptions | FeatureOptions [get] |
Returns the feature options More... | |
unsafe NXOpen.GeometricUtilities.Limits | Limits [get] |
Returns the limit data More... | |
unsafe NXOpen.GeometricUtilities.FeatureOffset | Offset [get] |
Returns the revolve offset More... | |
unsafe NXOpen.Section | Section [get, set] |
Returns or sets the section More... | |
unsafe NXOpen.GeometricUtilities.SmartVolumeProfileBuilder | SmartVolumeProfile [get] |
Returns the smart volume profile More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the revolve tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a revolve builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRevolveBuilder
Default values.
Property | Value |
---|---|
SmartVolumeProfile.OpenProfileSmartVolumeOption |
0 |
Created in NX3.0.1
unsafe void NXOpen.Features.RevolveBuilder.SetEndLimitHelperPoint | ( | double[] | endHelperPoint | ) |
If until selected option is used for end limit and the selected entity intersects the revolve multiple times, this point (in parasolid units) will help the system determine which intersection to select.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
endHelperPoint | If given end trim limit intersects with revolve multiple times, solution closest to this point will be used. |
unsafe void NXOpen.Features.RevolveBuilder.SetStartLimitHelperPoint | ( | double[] | startHelperPoint | ) |
If until selected option is used for start limit and the selected entity intersects the revolve multiple times, this point (in parasolid units) will help the system determine which intersection to select.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
startHelperPoint | If given start trim limit intersects with revolve multiple times, solution closest to this point will be used. |
|
getset |
Returns or sets the revolve axis
Created in NX3.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the revolve boolean
Created in NX3.0.1
License requirements: None.
|
get |
Returns the feature options
Created in NX4.0.0
License requirements: None.
|
get |
Returns the limit data
Created in NX3.0.1
License requirements: None.
|
get |
Returns the revolve offset
Created in NX3.0.1
License requirements: None.
|
getset |
Returns or sets the section
Created in NX3.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the smart volume profile
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the revolve tolerance
Created in NX3.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")