NXOpen .NET Reference
12.0.0
|
Represents a Offset . More...
Public Member Functions | |
unsafe void | SetStartOffset (string valueExpression) |
The Start Offset More... | |
unsafe void | SetEndOffset (string valueExpression) |
The End Offset More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | EndOffset [get] |
Returns the End Offset More... | |
unsafe NXOpen.GeometricUtilities.Type | Option [get, set] |
Returns or sets the Offset option More... | |
unsafe NXOpen.Expression | StartOffset [get] |
Returns the Start Offset More... | |
Represents a Offset .
Created in NX3.0.1
unsafe void NXOpen.GeometricUtilities.FeatureOffset.SetEndOffset | ( | string | valueExpression | ) |
The End Offset
Created in NX3.0.1
Deprecated in NX8.5.0. To set the value of the expression modify the expression directly using GeometricUtilities.FeatureOffset.EndOffset and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
valueExpression | value of end offset expression |
unsafe void NXOpen.GeometricUtilities.FeatureOffset.SetStartOffset | ( | string | valueExpression | ) |
The Start Offset
Created in NX3.0.1
Deprecated in NX8.5.0. To set the value of the expression modify the expression directly using GeometricUtilities.FeatureOffset.StartOffset and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
valueExpression | value of start offset expression |
unsafe bool NXOpen.GeometricUtilities.FeatureOffset.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the End Offset
Created in NX3.0.1
License requirements: None.
|
getset |
Returns or sets the Offset option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Start Offset
Created in NX3.0.1
License requirements: None.