NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.RadialDimension builder More...
Public Types | |
enum | ValueOption { Radius, Diameter } |
the option for radius or diameter More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | DimensionPlane [get] |
Returns the dimension plane More... | |
unsafe NXOpen.Point3d | PickPoint [get, set] |
Returns or sets the pick point More... | |
unsafe NXOpen.Features.RadialDimensionBuilder.ValueOption | RadiusDiameterOption [get, set] |
Returns or sets the radius diameter option More... | |
Properties inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.OriginBuilder | DimensionLocation [get] |
Returns the dimension location/placement controlled by the annotation origin block More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FacesToMove [get] |
Returns the faces being moved as part of the Linear Dimension command More... | |
unsafe NXOpen.GeometricUtilities.SaveConstraintsBuilder | SaveConstraints [get] |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value of the dimension More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.Dimension | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
Represents a NXOpen.Features.RadialDimension builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRadialDimensionBuilder
Created in NX6.0.0
|
get |
Returns the dimension plane
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the pick point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the radius diameter option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")