NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.DimensionBuilder More...
Public Member Functions | |
unsafe NXOpen.Annotations.Dimension | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.OriginBuilder | DimensionLocation [get] |
Returns the dimension location/placement controlled by the annotation origin block More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FacesToMove [get] |
Returns the faces being moved as part of the Linear Dimension command More... | |
unsafe NXOpen.GeometricUtilities.SaveConstraintsBuilder | SaveConstraints [get] |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value of the dimension More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.DimensionBuilder
The sub-class should create an instance of corresponding object
Default values.
Property | Value |
---|---|
FacesToMove.CoaxialEnabled |
0 |
FacesToMove.CoplanarAxesEnabled |
0 |
FacesToMove.CoplanarEnabled |
0 |
FacesToMove.EqualDiameterEnabled |
0 |
FacesToMove.OffsetEnabled |
0 |
FacesToMove.ParallelEnabled |
0 |
FacesToMove.PerpendicularEnabled |
0 |
FacesToMove.SymmetricEnabled |
0 |
FacesToMove.TangentEnabled |
0 |
FacesToMove.ThicknessChainEnabled |
0 |
FacesToMove.UseFaceBrowse |
1 |
Created in NX6.0.0
unsafe NXOpen.Annotations.Dimension NXOpen.Features.DimensionBuilder.GetDimension | ( | ) |
The drafting dimension which is used as UI tool for dimension display.
Since this is saved with the feature, we need to create it and edit even during journalling. This command will hide all the creation and editing details of the drafting dimension. This API should be included for successful journalling
Created in NX6.0.0
License requirements: None.
|
get |
Returns the dimension location/placement controlled by the annotation origin block
Created in NX6.0.0
License requirements: None.
|
get |
Returns the face change overflow behavior.
Please refer NXOpen.GeometricUtilities.FaceChangeOverflowBehavior for details.
Created in NX6.0.2
License requirements: None.
|
get |
Returns the faces being moved as part of the Linear Dimension command
Created in NX6.0.0
License requirements: None.
|
get |
Returns the SaveConstraints builder which is used by ADM Dimension Features.
Created in NX7.0.0
License requirements: None.
|
get |
Returns the value of the dimension
Created in NX6.0.0
License requirements: None.