NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.FaceChangeOverflowBehavior It provides several face change options for controlling behavior when a change face overflows an incident face. More...
Public Types | |
enum | Option { Automatic, ExtendChangeFace, ExtendIncidentFace, ExtendCapFace } |
face change option. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior.Option | FaceChangeOption [get, set] |
Returns or sets the face change option. More... | |
Represents a NXOpen.GeometricUtilities.FaceChangeOverflowBehavior It provides several face change options for controlling behavior when a change face overflows an incident face.
Created in NX6.0.2
unsafe bool NXOpen.GeometricUtilities.FaceChangeOverflowBehavior.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the face change option.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")