NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ProjectCurve builder. More...
Public Types | |
enum | DirectionType { AlongFaceNormal, TowardPoint, TowardLine, AlongVector, AngleToVector } |
Represents direction method More... | |
enum | ProjectionOptionType { None, ProjectBothSides, EqualArcLength } |
Represents projection option type used when direction type is along vector More... | |
enum | ArcLengthType { BothXY, FirstXThenY, FirstYThenX, XOnly, YOnly } |
Represents Equal Arc Length type More... | |
Properties | |
unsafe NXOpen.Expression | AngleToProjectionVector [get] |
Returns the angle to projection vector More... | |
unsafe double | BridgedGapSize [get, set] |
Returns or sets the maximum bridged gap size. More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fit settings More... | |
unsafe NXOpen.GeometricUtilities.CurveFitJoin | CurveFitJoinData [get] |
Returns the curve fit join method More... | |
unsafe NXOpen.Features.ProjectCurveBuilder.ArcLengthType | EqualArcLengthMethod [get, set] |
Returns or sets the equal arc length method More... | |
unsafe NXOpen.SelectObjectList | FaceToProjectTo [get] |
Returns the face to project to More... | |
unsafe bool | GapOption [get, set] |
Returns or sets the gap option whether to create curve to bridge gap or not More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | InputCurvesOption [get] |
Returns the input curves option More... | |
unsafe NXOpen.SelectDisplayableObject | LineToProjectToward [get] |
Returns the line to project toward More... | |
unsafe bool | NearestPointOption [get, set] |
Returns or sets the nearest point option whether to project curve by nearest point or not. More... | |
unsafe NXOpen.Plane | PlaneToProjectTo [get, set] |
Returns or sets the plane to project to More... | |
unsafe NXOpen.Point | PointToProjectToward [get, set] |
Returns or sets the point to project toward More... | |
unsafe NXOpen.Features.ProjectCurveBuilder.DirectionType | ProjectionDirectionMethod [get, set] |
Returns or sets the projection direction method More... | |
unsafe NXOpen.Features.ProjectCurveBuilder.ProjectionOptionType | ProjectionOption [get, set] |
Returns or sets the projection option type More... | |
unsafe NXOpen.Direction | ProjectionVector [get, set] |
Returns or sets the projection vector More... | |
unsafe NXOpen.Point | ReferencePointForEqualArcLength [get, set] |
Returns or sets the reference point for equal arc length More... | |
unsafe NXOpen.Section | SectionToProject [get] |
Returns the section to project More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.Direction | XVectorForEqualArcLength [get, set] |
Returns or sets the x vector for equal arc length More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.ProjectCurve builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateProjectCurveBuilder
Default values.
Property | Value |
---|---|
AngleToProjectionVector.Value |
0.0 |
BridgedGapSize |
1.0 (millimeters part), 0.04 (inches part) |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
CurveFitJoinData.CurveFitOptions.FitOption (deprecated) |
Cubic |
CurveFitJoinData.CurveFitOptions.MaximumDegree (deprecated) |
7 |
CurveFitJoinData.CurveFitOptions.MaximumSegments (deprecated) |
1 |
EqualArcLengthMethod |
BothXY |
GapOption |
false |
InputCurvesOption.Associative |
True |
NearestPointOption |
false |
ProjectionDirectionMethod |
AlongFaceNormal |
ProjectionOption |
None |
Created in NX5.0.0
|
get |
Returns the angle to projection vector
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the maximum bridged gap size.
When gap distance is less than maximum bridged gap size and bigger than the default modeling tolerance, NX project curve will add an internal bridge curve to close the gap between segments in projection curve. This option is only valid if NXOpen.Features.ProjectCurveBuilder.GapOption is true.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the curve fit settings
Created in NX8.0.0
License requirements: None.
|
get |
Returns the curve fit join method
Created in NX5.0.0
Deprecated in NX8.0.0. Use NXOpen.Features.ProjectCurveBuilder.CurveFitData instead
License requirements: None.
|
getset |
Returns or sets the equal arc length method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the face to project to
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the gap option whether to create curve to bridge gap or not
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the input curves option
Created in NX5.0.0
License requirements: None.
|
get |
Returns the line to project toward
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the nearest point option whether to project curve by nearest point or not.
This option is only valid if NXOpen.Features.ProjectCurveBuilder.DirectionType.AlongVector is used and NXOpen.Features.ProjectCurveBuilder.ProjectionOptionType.None or NXOpen.Features.ProjectCurveBuilder.ProjectionOptionType.ProjectBothSides is used.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the plane to project to
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the point to project toward
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the projection direction method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the projection option type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the projection vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reference point for equal arc length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the section to project
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the x vector for equal arc length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")