NXOpen .NET Reference
12.0.0
|
Represents the curve fit join data More...
Public Types | |
enum | JoinMethod { No, Cubic, Genernal, Quintic } |
Represents the curve join method More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFitOptions [get] |
Returns the curve fit options More... | |
unsafe NXOpen.GeometricUtilities.CurveFitJoin.JoinMethod | CurveJoinMethod [get, set] |
Returns or sets the curve join method More... | |
Represents the curve fit join data
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.CurveFitJoin.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the curve fit options
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the curve join method
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")