NXOpen .NET Reference
12.0.0
|
Represents the curve options data More...
Public Types | |
enum | InputCurve { Retain, Blank, Delete, Replace } |
Represents the input curve options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associativity option More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions.InputCurve | InputCurveOption [get, set] |
Returns or sets the curve options More... | |
Represents the curve options data
Created in NX5.0.0
Represents the input curve options
unsafe bool NXOpen.GeometricUtilities.CurveOptions.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the associativity option
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the curve options
Created in NX5.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: features_modeling ("FEATURES MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")