NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.LinearDimension builder More...
Public Types | |
enum | OrientationOptionType { OrientXpress, Vector } |
the option that controls whether the OrientXpress or whether the vector block Controls the orientation of the Linear Dimension More... | |
Public Member Functions | |
unsafe void | SetFaceToMove (NXOpen.Face face) |
The important face that is being moved through the ADM Linear Dimension Feature. More... | |
Public Member Functions inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.Dimension | GetDimension () |
The drafting dimension which is used as UI tool for dimension display. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | DimensionOrientation [get] |
Returns the OrientXpress that is employed in the ADM Linear Dimension Feature More... | |
unsafe NXOpen.Direction | DimensionOrientationVector [get, set] |
Returns or sets the dimension orientation vector for the Linear Dimension More... | |
unsafe NXOpen.SelectNXObject | MeasurementObject [get] |
Returns the measurement object to which the ADM Linear Dimension is measured to More... | |
unsafe NXOpen.Features.LinearDimensionBuilder.OrientationOptionType | OrientationOption [get, set] |
Returns or sets the option that controls whether the OrientXpress or whether the vector block Controls the orientation of the Linear Dimension More... | |
unsafe NXOpen.SelectNXObject | OriginObject [get] |
Returns the origin object from which the ADM Linear dimension is measured from More... | |
Properties inherited from NXOpen.Features.DimensionBuilder | |
unsafe NXOpen.Annotations.OriginBuilder | DimensionLocation [get] |
Returns the dimension location/placement controlled by the annotation origin block More... | |
unsafe NXOpen.GeometricUtilities.FaceChangeOverflowBehavior | FaceChangeOverflowBehavior [get] |
Returns the face change overflow behavior. More... | |
unsafe NXOpen.Features.FaceRecognitionBuilder | FacesToMove [get] |
Returns the faces being moved as part of the Linear Dimension command More... | |
unsafe NXOpen.GeometricUtilities.SaveConstraintsBuilder | SaveConstraints [get] |
Returns the SaveConstraints builder which is used by ADM Dimension Features. More... | |
unsafe NXOpen.Expression | Value [get] |
Returns the value of the dimension More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.LinearDimension builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateLinearDimensionBuilder
Default values.
Property | Value |
---|---|
OrientationOption |
OrientXpress |
Value.Value |
0 (millimeters part), 0 (inches part) |
Created in NX6.0.0
unsafe void NXOpen.Features.LinearDimensionBuilder.SetFaceToMove | ( | NXOpen.Face | face | ) |
The important face that is being moved through the ADM Linear Dimension Feature.
The system will try to silently infer one. But if the user wants to provide one, then he/she needs to pass in the face through this command
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
face |
|
get |
Returns the OrientXpress that is employed in the ADM Linear Dimension Feature
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the dimension orientation vector for the Linear Dimension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the measurement object to which the ADM Linear Dimension is measured to
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option that controls whether the OrientXpress or whether the vector block Controls the orientation of the Linear Dimension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the origin object from which the ADM Linear dimension is measured from
Created in NX6.0.0
License requirements: None.