NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.GeneralConic builder More...
Public Types | |
enum | Types { FivePoints, FourPointsOneSlope, ThreePointsTwoSlopes, ThreePointsAnchor, TwoPointsAnchorRho, TwoPointsTwoSlopesRho, Coefficients } |
General Conic Types. More... | |
enum | DrawingPlaneOptions { View, XcYc, YcZc, ZcXc, General } |
Drawing Plane options. More... | |
Public Member Functions | |
unsafe void | Evaluate () |
Evaluates the curve. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | AnchorPoint [get, set] |
Returns or sets the anchor point. More... | |
unsafe bool | AssociativeToggle [get, set] |
Returns or sets the associative toggle More... | |
unsafe NXOpen.CoordinateSystem | CoefficientCSYS [get, set] |
Returns or sets the coefficient type coordinate system. More... | |
unsafe NXOpen.CoordinateSystem | ConstrainedPlaneCSYS [get, set] |
Returns or sets the constrained plane. More... | |
unsafe NXOpen.Features.GeneralConicBuilder.DrawingPlaneOptions | DrawingPlaneOption [get, set] |
Returns or sets the drawing plane. More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the end point. More... | |
unsafe NXOpen.GeometricUtilities.CurveExtensionBuilder | Extender [get] |
Returns the extension option More... | |
unsafe NXOpen.Plane | GeneralDrawingPlane [get, set] |
Returns or sets the specify plane. More... | |
unsafe NXOpen.Point | InteriorPoint1 [get, set] |
Returns or sets the first interior point. More... | |
unsafe NXOpen.Point | InteriorPoint2 [get, set] |
Returns or sets the second interior point. More... | |
unsafe NXOpen.Point | InteriorPoint3 [get, set] |
Returns or sets the third interior point. More... | |
unsafe bool | PlaneConstrainedToggle [get, set] |
Returns or sets the plane constrained toggle. More... | |
unsafe double | RhoValue [get, set] |
Returns or sets the rho value. More... | |
unsafe NXOpen.Direction | SlopeAtEndPoint [get, set] |
Returns or sets the slope at end point. More... | |
unsafe NXOpen.Direction | SlopeAtStartPoint [get, set] |
Returns or sets the slope at start point. More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point. More... | |
unsafe NXOpen.Features.GeneralConicBuilder.Types | Type [get, set] |
Returns or sets the conic creation type. More... | |
unsafe double | ValueA [get, set] |
Returns or sets the coefficient value for a. More... | |
unsafe double | ValueB [get, set] |
Returns or sets the coefficient value for b. More... | |
unsafe double | ValueC [get, set] |
Returns or sets the coefficient value for c. More... | |
unsafe double | ValueD [get, set] |
Returns or sets the coefficient value for d. More... | |
unsafe double | ValueE [get, set] |
Returns or sets the coefficient value for e. More... | |
unsafe double | ValueF [get, set] |
Returns or sets the coefficient value for f. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.GeneralConic builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateGeneralConicBuilder
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
Extender.EndExtensionOption |
None |
Extender.EndValue.Value |
0 (millimeters part), 0 (inches part) |
Extender.StartExtensionOption |
None |
Extender.StartValue.Value |
0 (millimeters part), 0 (inches part) |
PlaneConstrainedToggle |
0 |
RhoValue |
0.5 |
ValueA |
1.0 |
ValueB |
0.0 |
ValueC |
1.0 |
ValueD |
0.0 |
ValueE |
0.0 |
ValueF |
-1.0 |
Created in NX8.5.0
Drawing Plane options.
Used by all point types to specify point selection guide planes.
Enumerator | |
---|---|
View |
Use view plane |
XcYc |
Use XC-YC plane |
YcZc |
Use YC-ZC plane |
ZcXc |
Use ZC-XC plane |
General |
Use GeneralDrawingPlane plane |
General Conic Types.
There are several creation methods available. All except the Types.Coefficients type require setting points/slopes.
Enumerator | |
---|---|
FivePoints |
Five points, no slopes, no anchor, no rho value |
FourPointsOneSlope |
Four points, one slope, no anchor, no rho value |
ThreePointsTwoSlopes |
Three points, two slopes, no anchor, no rho value |
ThreePointsAnchor |
Three points, no slopes, anchor, no rho value |
TwoPointsAnchorRho |
Two points, no slopes, anchor, rho value |
TwoPointsTwoSlopesRho |
Two points, two slopes, no anchor, rho value |
Coefficients |
Coefficient values and CoefficientCSYS |
unsafe void NXOpen.Features.GeneralConicBuilder.Evaluate | ( | ) |
Evaluates the curve.
Does not call update. Used to preview results.
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the anchor point.
Used by Types.ThreePointsAnchor Types.TwoPointsAnchorRho
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the associative toggle
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient type coordinate system.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the constrained plane.
Used by point types. Enabled by PlaneConstrainedToggle .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the drawing plane.
Used by point types. Disabled by PlaneConstrainedToggle .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the end point.
Used by all point types
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the extension option
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the specify plane.
Used by point types. Disabled by PlaneConstrainedToggle .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first interior point.
Used by Types.FivePoints Types.FourPointsOneSlope Types. ThreePointsTwoSlopes Types.ThreePointsAnchor
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second interior point.
Used by Types.FivePoints Types.FourPointsOneSlope
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the third interior point.
Used by Types.FivePoints
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the plane constrained toggle.
Used by point types. Enables ConstrainedPlaneCSYS . Disables NXOpen.Features.PolylineBuilder.DrawingPlaneOptions and GeneralDrawingPlane .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the rho value.
Used by Types.TwoPointsAnchorRho Types.TwoPointsTwoSlopesRho
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the slope at end point.
Used by Types.ThreePointsTwoSlopes Types.TwoPointsTwoSlopesRho
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the slope at start point.
Used by Types.FourPointsOneSlope Types.ThreePointsTwoSlopes Types.TwoPointsTwoSlopesRho
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the start point.
Used by all point types
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the conic creation type.
See NXOpen.Features.SewBuilder.Types
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for a.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for b.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for c.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for d.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for e.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the coefficient value for f.
Only used by Types.Coefficients
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")