NXOpen .NET Reference
12.0.0
|
Polyline builder class. More...
Public Types | |
enum | DrawingPlaneOptions { View, XY, YZ, XZ, General } |
Drawing plane options More... | |
enum | MovementMethodType { WCS, View, Vector, Plane, Segment } |
Points movement types More... | |
enum | WCSOptionType { X, Y, Z, YZ, XZ, XY } |
WCS principal axis or plane types More... | |
Public Member Functions | |
unsafe void | EditPolyline (NXOpen.NXObject polyline) |
Sets a non-parametric polyline for editing More... | |
unsafe void | InsertPoint (int afterIndex) |
Inserts a point in the middle of a segment More... | |
unsafe void | Evaluate () |
Evaluates the polyline More... | |
unsafe void | UpdateOnConstraintPlane () |
Updates polyline based on constraint plane More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanUseOrientationTool [get, set] |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | ConstraintManager [get] |
Returns the constraint manager More... | |
unsafe NXOpen.CoordinateSystem | ConstraintPlane [get, set] |
Returns or sets the coordinate system defining plane constraint More... | |
unsafe NXOpen.Plane | DrawingPlane [get, set] |
Returns or sets the drawing plane More... | |
unsafe NXOpen.Features.PolylineBuilder.DrawingPlaneOptions | DrawingPlaneOption [get, set] |
Returns or sets a drawing plane option More... | |
unsafe bool | HasPlaneConstraint [get, set] |
Returns or sets the flag indicating if polyline has plane constraint More... | |
unsafe bool | IsPeriodic [get, set] |
Returns or sets the periodicity More... | |
unsafe NXOpen.Features.PolylineBuilder.MovementMethodType | MovementMethod [get, set] |
Returns or sets the movement method More... | |
unsafe NXOpen.Plane | MovementPlane [get, set] |
Returns or sets the movement plane More... | |
unsafe NXOpen.Direction | MovementVector [get, set] |
Returns or sets the movement vector More... | |
unsafe NXOpen.GeometricUtilities.TransformerData | Transformer [get] |
Returns the transformation tool. More... | |
unsafe NXOpen.Features.PolylineBuilder.WCSOptionType | WCSOption [get, set] |
Returns or sets the WCS option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Polyline builder class.
To create a new instance of this class, use NXOpen.Features.FreeformCurveCollection.CreatePolylineBuilder
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
MovementMethod |
View |
WCSOption |
X |
Created in NX10.0.0
unsafe void NXOpen.Features.PolylineBuilder.EditPolyline | ( | NXOpen.NXObject | polyline | ) |
Sets a non-parametric polyline for editing
Created in NX10.0.0
License requirements: features_modeling ("FEATURES MODELING")
polyline |
unsafe void NXOpen.Features.PolylineBuilder.Evaluate | ( | ) |
Evaluates the polyline
Created in NX10.0.0
License requirements: features_modeling ("FEATURES MODELING")
unsafe void NXOpen.Features.PolylineBuilder.InsertPoint | ( | int | afterIndex | ) |
Inserts a point in the middle of a segment
Created in NX10.0.0
License requirements: features_modeling ("FEATURES MODELING")
afterIndex | Index of a point after which to insert new point |
unsafe void NXOpen.Features.PolylineBuilder.UpdateOnConstraintPlane | ( | ) |
Updates polyline based on constraint plane
Created in NX10.0.0
License requirements: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
get |
Returns the constraint manager
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the coordinate system defining plane constraint
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the drawing plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets a drawing plane option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the flag indicating if polyline has plane constraint
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the periodicity
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the movement method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the movement plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the movement vector
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
get |
Returns the transformation tool.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the WCS option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")