NXOpen .NET Reference
12.0.0
|
Collection of freeform curve based features. More...
Public Member Functions | |
unsafe NXOpen.Features.SmoothCurveStringBuilder | CreateSmoothCurveStringBuilder (NXOpen.Features.SmoothCurveString smoothCurveString) |
Creates a NXOpen.Features.SmoothCurveStringBuilder More... | |
unsafe NXOpen.Features.PolylineBuilder | CreatePolylineBuilder (NXOpen.Polyline polyline) |
Creates a polyline builder More... | |
unsafe NXOpen.Features.SpineCurveBuilder | CreateSpineCurveBuilder (NXOpen.Features.SpineCurve spineCurve) |
Creates a Features.SpineCurveBuilder More... | |
unsafe NXOpen.Features.IsoclineCurveBuilder | CreateIsoclineCurveBuilder (NXOpen.Features.IsoclineCurve isoclineCurve) |
Creates a Features.IsoclineCurveBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Collection of freeform curve based features.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX9.0.0
unsafe NXOpen.Features.IsoclineCurveBuilder NXOpen.Features.FreeformCurveCollection.CreateIsoclineCurveBuilder | ( | NXOpen.Features.IsoclineCurve | isoclineCurve | ) |
Creates a Features.IsoclineCurveBuilder
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isoclineCurve | Features.IsoclineCurve to be edited |
unsafe NXOpen.Features.PolylineBuilder NXOpen.Features.FreeformCurveCollection.CreatePolylineBuilder | ( | NXOpen.Polyline | polyline | ) |
Creates a polyline builder
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE")
polyline | NXOpen.Polyline |
unsafe NXOpen.Features.SmoothCurveStringBuilder NXOpen.Features.FreeformCurveCollection.CreateSmoothCurveStringBuilder | ( | NXOpen.Features.SmoothCurveString | smoothCurveString | ) |
Creates a NXOpen.Features.SmoothCurveStringBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
smoothCurveString | NXOpen.Features.SmoothCurveString to be edited |
unsafe NXOpen.Features.SpineCurveBuilder NXOpen.Features.FreeformCurveCollection.CreateSpineCurveBuilder | ( | NXOpen.Features.SpineCurve | spineCurve | ) |
Creates a Features.SpineCurveBuilder
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
spineCurve | Features.SpineCurve |
|
get |
Returns the tag of this object.