NXOpen .NET Reference
12.0.0
|
Represents a Features.SpineCurve builder More...
Public Types | |
enum | ArcSegmentsTypes { Simple, Smooth } |
This enum represents the arc segments types More... | |
Public Member Functions | |
unsafe void | Evaluate () |
Evaluates the curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SpineCurveBuilder.ArcSegmentsTypes | ArcSegmentsType [get, set] |
Returns or sets the option indicating type of shape More... | |
unsafe bool | Associative [get, set] |
Returns or sets the flag indicating if an associative Spine Curve (Feature) should be created. More... | |
unsafe bool | Closed [get, set] |
Returns or sets the flag indicating if a closed curve should be created if possible. More... | |
unsafe bool | ReverseStartDirection [get, set] |
Returns or sets the flag indicating if starting direction of the curve should be opposite to the first plane normal. More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point More... | |
unsafe NXOpen.GeometricUtilities.SpinePlaneBuilderList | ThroughPlanesList [get] |
Returns the plane list containing the through planes. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.SpineCurve builder
To create a new instance of this class, use NXOpen.Features.FreeformCurveCollection.CreateSpineCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
0 |
Closed |
0 |
Created in NX11.0.0
unsafe void NXOpen.Features.SpineCurveBuilder.Evaluate | ( | ) |
Evaluates the curve
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option indicating type of shape
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if an associative Spine Curve (Feature) should be created.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if a closed curve should be created if possible.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if starting direction of the curve should be opposite to the first plane normal.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the plane list containing the through planes.
Created in NX11.0.0
License requirements: None.