NXOpen .NET Reference
12.0.0
|
Represents a Features.SmoothCurveString builder More...
Public Types | |
enum | Types { FreeCurves, CurvesOnSurfaces } |
the type of input curves. More... | |
enum | LevelTypes { G0, G1, G2 } |
the smoothing levels. More... | |
enum | MergeTypes { None, SameTypes, AllCurves } |
the options to merge curves after being made continuous. More... | |
Public Member Functions | |
unsafe void | UpdateOnExpressionChange () |
Updates when any expression in the function changes More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddFillets [get, set] |
Returns or sets a flag to add transition fillets to sharp edges with a specified radius. More... | |
unsafe NXOpen.Expression | AngularThreshold [get] |
Returns the angular threshold when trying to connect curves. More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fitting for curves if the user specifies merge curves. More... | |
unsafe NXOpen.GeometricUtilities.CurveOptions | CurveOptions [get] |
Returns the curve options. More... | |
unsafe NXOpen.Section | Curves [get] |
Returns the curves to be made continuous. More... | |
unsafe NXOpen.Expression | DistanceThreshold [get] |
Returns the searching distance threshold when trying to connect curves. More... | |
unsafe NXOpen.SelectCurveList | FixedCurves [get] |
Returns the optional curves which are to remain fixed. More... | |
unsafe NXOpen.Features.SmoothCurveStringBuilder.LevelTypes | LevelType [get, set] |
Returns or sets the smoothing level of how continuous the output should be. More... | |
unsafe NXOpen.Features.SmoothCurveStringBuilder.MergeTypes | MergeType [get, set] |
Returns or sets the curve types if any to merge after they are made continuous. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius for transition fillets. More... | |
unsafe NXOpen.ScCollector | SupportFaces [get] |
Returns the optional support faces. More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the maximum lateral deviation between input and output. More... | |
unsafe NXOpen.Features.SmoothCurveStringBuilder.Types | Type [get, set] |
Returns or sets the type of input curves whether free or on surface. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.SmoothCurveString builder
To create a new instance of this class, use NXOpen.Features.FreeformCurveCollection.CreateSmoothCurveStringBuilder
Default values.
Property | Value |
---|---|
AddFillets |
0 |
AngularThreshold.Value |
5 |
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
LevelType |
G0 |
MergeType |
None |
Radius.Value |
5 (millimeters part), 0.2 (inches part) |
Tolerance.Value |
0.1 (millimeters part), 0.005 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.Features.SmoothCurveStringBuilder.UpdateOnExpressionChange | ( | ) |
Updates when any expression in the function changes
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a flag to add transition fillets to sharp edges with a specified radius.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the angular threshold when trying to connect curves.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the curve fitting for curves if the user specifies merge curves.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the curve options.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the curves to be made continuous.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the searching distance threshold when trying to connect curves.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the optional curves which are to remain fixed.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the smoothing level of how continuous the output should be.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the curve types if any to merge after they are made continuous.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the radius for transition fillets.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the optional support faces.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the maximum lateral deviation between input and output.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type of input curves whether free or on surface.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")