NXOpen .NET Reference
12.0.0
|
Represents a Features.IsoclineCurve builder More...
Public Types | |
enum | CurveTypes { Single, Multiple } |
The option indicating number of curves to be created More... | |
Public Member Functions | |
unsafe void | CreateIsocline () |
Creates isocline curves More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanOptimizeCurve [get, set] |
Returns or sets the Optimize Curve More... | |
unsafe NXOpen.GeometricUtilities.CurveFitData | CurveFitData [get] |
Returns the curve fitting parameters More... | |
unsafe double | DistanceThreshold [get, set] |
Returns or sets the distance threshold More... | |
unsafe NXOpen.Expression | EndAngle [get] |
Returns the end angle More... | |
unsafe NXOpen.ScCollector | Face [get] |
Returns the select face More... | |
unsafe NXOpen.Expression | IntervalAngle [get] |
Returns the interval angle More... | |
unsafe bool | IsAssociative [get, set] |
Returns or sets the associative More... | |
unsafe NXOpen.Expression | IsoclineAngle [get] |
Returns the isocline angle More... | |
unsafe NXOpen.Features.IsoclineCurveBuilder.CurveTypes | IsoclineTypes [get, set] |
Returns or sets the isocline types More... | |
unsafe NXOpen.Direction | ReferenceDirection [get, set] |
Returns or sets the reference direction More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.IsoclineCurve builder
To create a new instance of this class, use NXOpen.Features.FreeformCurveCollection.CreateIsoclineCurveBuilder
Default values.
Property | Value |
---|---|
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
DistanceThreshold |
0.25 (millimeters part), 0.01 (inches part) |
EndAngle.Value |
90 |
IntervalAngle.Value |
10 |
StartAngle.Value |
-90 |
Created in NX11.0.0
unsafe void NXOpen.Features.IsoclineCurveBuilder.CreateIsocline | ( | ) |
Creates isocline curves
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the Optimize Curve
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the curve fitting parameters
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the distance threshold
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the end angle
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select face
Created in NX11.0.0
License requirements: None.
|
get |
Returns the interval angle
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the associative
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the isocline angle
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the isocline types
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the reference direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the start angle
Created in NX11.0.0
License requirements: None.