NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.Sew builder. More...
Public Types | |
enum | Types { Sheet, Solid } |
Specifies the sew type. More... | |
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetUnsewnBodies () |
The unsewn bodies More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsCommonFacesSearched [get, set] |
Returns or sets the common faces. More... | |
unsafe bool | OutputMultipleSheets [get, set] |
Returns or sets the output multiple sheets More... | |
unsafe bool | SewAllInstances [get, set] |
Returns or sets the sew all instances More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetBodies [get] |
Returns the target sheet bodies More... | |
unsafe NXOpen.SelectFaceList | TargetFaces [get] |
Returns the target solid faces More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe NXOpen.SelectDisplayableObjectList | ToolBodies [get] |
Returns the tool sheet bodies More... | |
unsafe NXOpen.SelectFaceList | ToolFaces [get] |
Returns the tool solid faces More... | |
unsafe NXOpen.Features.SewBuilder.Types | Type [get, set] |
Returns or sets the sew type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.Sew builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateSewBuilder
Created in NX5.0.0
unsafe NXOpen.NXObject [] NXOpen.Features.SewBuilder.GetUnsewnBodies | ( | ) |
The unsewn bodies
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the common faces.
If true, the common faces are searched when the sew type is solid
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the output multiple sheets
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the sew all instances
Created in NX5.0.0
Deprecated in NX9.0.0. This is for pre NX8 usage; new features cannot be created by using this option in NX8 or later, it is safe to remove this call for post-NX8.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the target sheet bodies
Created in NX5.0.0
License requirements: None.
|
get |
Returns the target solid faces
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the tool sheet bodies
Created in NX5.0.0
License requirements: None.
|
get |
Returns the tool solid faces
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the sew type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")