NXOpen .NET Reference
12.0.0
|
Spline extension builder class. More...
Public Types | |
enum | ExtensionOption { None, ByValue, ByPoint } |
Spline extension options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CurveExtensionBuilder.ExtensionOption | EndExtensionOption [get, set] |
Returns or sets the extension options More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the point up to which end is extended More... | |
unsafe NXOpen.Expression | EndValue [get] |
Returns the end value More... | |
unsafe bool | IsSymmetric [get, set] |
Returns or sets the flag indicating if extension is symmetry. More... | |
unsafe NXOpen.GeometricUtilities.CurveExtensionBuilder.ExtensionOption | StartExtensionOption [get, set] |
Returns or sets the extension options More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the point up to which start is extended More... | |
unsafe NXOpen.Expression | StartValue [get] |
Returns the start value More... | |
Spline extension builder class.
This class allows natural extension or trimming of a b-spline cuve.
Created in NX8.5.0
unsafe bool NXOpen.GeometricUtilities.CurveExtensionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the extension options
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the point up to which end is extended
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
get |
Returns the end value
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if extension is symmetry.
Symmetric extension follows start extension values
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the extension options
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
getset |
Returns or sets the point up to which start is extended
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: features_modeling ("FEATURES MODELING")
|
get |
Returns the start value
Created in NX8.5.0
License requirements: None.