NXOpen .NET Reference
12.0.0
|
Represents a face blend builder. More...
Public Types | |
enum | Type { RollingBall, Swept } |
This enum represents the Face Blend types More... | |
enum | WidthMethod { NaturallyVarying, ForcedConstant, TwoConstraintCurves } |
This enum represents the Face Blend width method, it is added in NX10 for two face blend More... | |
enum | CrossSectionOption { Circular, Conic, ConicSymmetric, CurvatureSymmetric, CurvatureAsymmetric } |
This enum represents the Cross section types More... | |
enum | TrimmingMethod { ToAllFaces, Short, Long, None } |
This enum represents the Trimming options for Face Blend More... | |
enum | OverflowMethod { None, Notch } |
This enum represents the overflow options More... | |
enum | RhoMethod { Absolute, Relative } |
This enum represents the rho types More... | |
enum | DefiningType { BlendTwoFace, BlendThreeFace, BlendFromEdges } |
This enum represents the Face Blend defining type, it is added in NX75 for new three face blend More... | |
Public Member Functions | |
unsafe void | GetLimitPlanes (out NXOpen.Plane startLimitPlane, out NXOpen.Plane endLimitPlane) |
This function is to get limit planes for a face blend feature. More... | |
unsafe void | SetLimitPlanes (NXOpen.Plane startLimitPlane, NXOpen.Plane endLimitPlane) |
This function is to set limit planes for a face blend feature. More... | |
unsafe void | UpdateConstantLawProfiles () |
Updates all the constant law parms in the builder using builder section. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddTangentFaces [get, set] |
Returns or sets the option for Add Tangent Faces As Encountered More... | |
unsafe NXOpen.Features.FaceBlendBuilder.Type | BlendType [get, set] |
Returns or sets the type for face blend More... | |
unsafe NXOpen.Features.FaceBlendBuilder.WidthMethod | BlendWidthMethod [get, set] |
Returns or sets the width method for face blend More... | |
unsafe NXOpen.GeometricUtilities.CircularCrossSection | CircularCrossSection [get] |
Returns the face blend circular section More... | |
unsafe bool | CliffProjectOntoSecondWall [get, set] |
Returns or sets the cliff projection option for face blend More... | |
unsafe NXOpen.ScCollector | CoincidentEdgeCollector [get, set] |
Returns or sets the cliff edge collector for face blend More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection | ConicCrossSection [get] |
Returns the face blend conic section More... | |
unsafe NXOpen.Features.FaceBlendBuilder.CrossSectionOption | CrossSectionType [get, set] |
Returns or sets the cross section for face blend More... | |
unsafe NXOpen.ScCollector | EdgeChainCollector [get, set] |
Returns or sets the edge chain collector More... | |
unsafe bool | EndCapLimitPlaneOption [get, set] |
Returns or sets the end limit plane capping option More... | |
unsafe bool | EndLimitFaceNormalFlag [get, set] |
Returns or sets the end limiting face normal flag More... | |
unsafe NXOpen.ScCollector | EndLimitFacesetCollector [get, set] |
Returns or sets the end limit faceset collector More... | |
unsafe NXOpen.Point | EndLimitPoint [get, set] |
Returns or sets the end limit point More... | |
unsafe NXOpen.Features.FaceBlendBuilder.DefiningType | FaceBlendDefineType [get, set] |
Returns or sets the face blend defining type get More... | |
unsafe NXOpen.ScCollector | FirstFaceCollector [get, set] |
Returns or sets the first face collector More... | |
unsafe NXOpen.Point | HelpPoint [get, set] |
Returns or sets the face blend help point More... | |
unsafe bool | IsIsoparameterLineOriented [get, set] |
Returns or sets the option for Orient Cross Section By Isoparameter Lines for Swept section type only More... | |
unsafe NXOpen.GeometricUtilities.BlendLimitsData | LimitsListData [get] |
Returns the trim object collector list More... | |
unsafe NXOpen.ScCollector | MiddleFaceCollector [get, set] |
Returns or sets the middle face collector get More... | |
unsafe bool | MiddleFaceNormFlag [get, set] |
Returns or sets the middle face set normal reversal flag More... | |
unsafe NXOpen.Features.FaceBlendBuilder.OverflowMethod | OverflowOption [get, set] |
Returns or sets the overflow option for face blend More... | |
unsafe bool | ProjectToSecondWall [get, set] |
Returns or sets the projection option for face blend More... | |
unsafe bool | PropagatePastSharpEdges [get, set] |
Returns or sets the propagate past the sharp edges option for face blend More... | |
unsafe double | PropagationAngle [get, set] |
Returns or sets the propagation angle for face blend More... | |
unsafe bool | RemoveSelfIntersections [get, set] |
Returns or sets the self-intersections option for face blend More... | |
unsafe bool | ReverseFirstFaceNormal [get, set] |
Returns or sets the first face set normal reversal flag More... | |
unsafe bool | ReverseSecondFaceNormal [get, set] |
Returns or sets the second face set normal reversal flag More... | |
unsafe bool | ReverseThirdFaceNormal [get, set] |
Returns or sets the third face set normal reversal flag More... | |
unsafe NXOpen.Features.FaceBlendBuilder.RhoMethod | RhoType [get, set] |
Returns or sets the rho type for face blend More... | |
unsafe NXOpen.ScCollector | SecondFaceCollector [get, set] |
Returns or sets the second face collector More... | |
unsafe bool | SewAllFaces [get, set] |
Returns or sets the sew option for face blend More... | |
unsafe NXOpen.Section | Spine [get, set] |
Returns or sets the spine for face blend More... | |
unsafe bool | StartCapLimitPlaneOption [get, set] |
Returns or sets the start limit plane capping option More... | |
unsafe bool | StartLimitFaceNormalFlag [get, set] |
Returns or sets the start limiting face normal flag More... | |
unsafe NXOpen.ScCollector | StartLimitFacesetCollector [get, set] |
Returns or sets the start limit faceset collector More... | |
unsafe NXOpen.Point | StartLimitPoint [get, set] |
Returns or sets the start limit point More... | |
unsafe NXOpen.ScCollector | TangencyCollector [get, set] |
Returns or sets the tangency collector of edges or/and curves for face blend More... | |
unsafe NXOpen.ISurface | TangentSurface [get, set] |
Returns or sets the tangency object for face blend. More... | |
unsafe double | ThirdFaceEndParameter [get, set] |
Returns or sets the end paramater or 'to' range for the third face with a three-face blend More... | |
unsafe double | ThirdFaceStartParameter [get, set] |
Returns or sets the start parameter or 'from' range for the third face with a three-face blend More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance for face blend More... | |
unsafe bool | TrimInputFacesToBlendFaces [get, set] |
Returns or sets the option for Trim Input Faces to Blend Faces More... | |
unsafe bool | TrimLongInputFacesToExtendedRail [get, set] |
Returns or sets the option for Trim Long Input Faces to Extended Rail More... | |
unsafe NXOpen.Features.FaceBlendBuilder.TrimmingMethod | TrimmingOption [get, set] |
Returns or sets the trimming option for face blend More... | |
unsafe bool | UseLimitsListFlag [get, set] |
Returns or sets the trimming option that if it is using limits list to do trim or not More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a face blend builder.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFaceBlendBuilder
Default values.
Property | Value |
---|---|
CircularCrossSection.LawControl.Function |
ft |
CircularCrossSection.LawControl.LawType |
Constant |
CircularCrossSection.LawControl.Parameter |
t |
Created in NX4.0.0
This enum represents the Cross section types
unsafe void NXOpen.Features.FaceBlendBuilder.GetLimitPlanes | ( | out NXOpen.Plane | startLimitPlane, |
out NXOpen.Plane | endLimitPlane | ||
) |
This function is to get limit planes for a face blend feature.
Created in NX4.0.0
License requirements: None.
startLimitPlane | Start limit plane |
endLimitPlane | End limit plane |
unsafe void NXOpen.Features.FaceBlendBuilder.SetLimitPlanes | ( | NXOpen.Plane | startLimitPlane, |
NXOpen.Plane | endLimitPlane | ||
) |
This function is to set limit planes for a face blend feature.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
startLimitPlane | Start limit plane |
endLimitPlane | End limit plane |
unsafe void NXOpen.Features.FaceBlendBuilder.UpdateConstantLawProfiles | ( | ) |
Updates all the constant law parms in the builder using builder section.
This call must be made every time the section is updated.
Created in NX5.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option for Add Tangent Faces As Encountered
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the width method for face blend
Created in NX10.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the face blend circular section
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the cliff projection option for face blend
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the cliff edge collector for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the face blend conic section
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the cross section for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the edge chain collector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end limit plane capping option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end limiting face normal flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end limit faceset collector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end limit point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the face blend defining type get
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the first face collector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the face blend help point
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option for Orient Cross Section By Isoparameter Lines for Swept section type only
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the trim object collector list
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the middle face collector get
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the middle face set normal reversal flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the overflow option for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the projection option for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the propagate past the sharp edges option for face blend
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the propagation angle for face blend
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the self-intersections option for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the first face set normal reversal flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second face set normal reversal flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the third face set normal reversal flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rho type for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the second face collector
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sew option for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the spine for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start limit plane capping option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start limiting face normal flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start limit faceset collector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start limit point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tangency collector of edges or/and curves for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tangency object for face blend.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end paramater or 'to' range for the third face with a three-face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start parameter or 'from' range for the third face with a three-face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the tolerance for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option for Trim Input Faces to Blend Faces
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option for Trim Long Input Faces to Extended Rail
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trimming option for face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trimming option that if it is using limits list to do trim or not
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")