NXOpen .NET Reference
12.0.0
|
Represents a conic section data for face blend. More...
Public Types | |
enum | OffsetMethod { Constant, Law } |
This enum represents the offset options More... | |
enum | RhoMethod { Constant, Law, AutoEllipse } |
This enum represents the rho options More... | |
enum | DepthMethod { Constant, Law } |
This enum represents the depth option More... | |
enum | ShapeSkewMethod { Constant, Law } |
This enum represents the shape skew option More... | |
enum | DefineMethod { BoundaryPlusCenter, BoundaryPlusRho, CenterPlusRho } |
This enum represents the conic method for advanced symmetric conic More... | |
Public Member Functions | |
unsafe void | SetFirstOffset (string offset) |
Sets the first offset for the conic section with face blend. More... | |
unsafe void | SetSecondOffset (string offset) |
Sets the second offset for the conic section with face blend. More... | |
unsafe void | SetRho (string rho) |
Sets a rho expression for the conic section with face blend. More... | |
unsafe void | SetLawControlConstantFirstOffset (string radius) |
Sets a constant radius for the first law control of the conic section with face blend. More... | |
unsafe void | SetLawControlFirstOffsetStartRadius (string radius) |
Sets a start radius for the first law control of the conic section with face blend. More... | |
unsafe void | SetLawControlFirstOffsetEndRadius (string radius) |
Sets a end radius for the first law control of the conic section with face blend. More... | |
unsafe void | SetLawControlConstantSecondOffset (string radius) |
Sets a constant radius for the second law control of the conic section with face blend. More... | |
unsafe void | SetLawControlSecondOffsetStartRadius (string radius) |
Sets a start radius for the second law control of the conic section with face blend. More... | |
unsafe void | SetLawControlSecondOffsetEndRadius (string radius) |
Sets a end radius for the second law control of the conic section with face blend. More... | |
unsafe void | SetLawControlConstantRho (string radius) |
Sets a constant radius for the rho law control of the conic section with face blend. More... | |
unsafe void | SetLawControlRhoStartRadius (string radius) |
Sets a start radius for the rho law control of the conic section with face blend. More... | |
unsafe void | SetLawControlRhoEndRadius (string radius) |
Sets a end radius for the rho law control of the conic section with face blend. More... | |
unsafe void | SetLawControlConstantDepth (string radius) |
Sets a constant radius for the depth law control of the conic section with face blend. More... | |
unsafe void | SetLawControlDepthStartRadius (string radius) |
Sets a start radius for the depth law control of the conic section with face blend. More... | |
unsafe void | SetLawControlDepthEndRadius (string radius) |
Sets a end radius for the depth law control of the conic section with face blend. More... | |
unsafe void | SetLawControlConstantShapeSkew (string radius) |
Sets a constant radius for the shape skew law control of the conic section with face blend. More... | |
unsafe void | SetLawControlShapeSkewStartRadius (string radius) |
Sets a start radius for the shape skew law control of the conic section with face blend. More... | |
unsafe void | SetLawControlShapeSkewEndRadius (string radius) |
Sets a end radius for the shape skew law control of the conic section with face blend. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.DefineMethod | ConicMethod [get, set] |
Returns or sets the conic method for the advanced symmetric conic section with face blend More... | |
unsafe NXOpen.Expression | Depth [get] |
Returns the depth expression for the conic section with face blend More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | DepthLawControl [get] |
Returns the Depth Law builder More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.DepthMethod | DepthOption [get, set] |
Returns or sets the depth option for the conic section with face blend More... | |
unsafe NXOpen.ScCollector | FirstConstraintCurveCollector [get, set] |
Returns or sets the first constraint curve collector More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | FirstLawControl [get] |
Returns the First Offset Law builder More... | |
unsafe NXOpen.Expression | FirstOffset [get] |
Returns the first offset for the conic section with face blend More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.OffsetMethod | FirstOffsetOption [get, set] |
Returns or sets the first offset option for the conic section with face blend More... | |
unsafe NXOpen.Expression | OffsetSkewRatio [get] |
Returns the offset skew ratio expression for the conic section with face blend More... | |
unsafe NXOpen.Expression | Rho [get] |
Returns the rho expression for the conic section with face blend More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | RhoLawControl [get] |
Returns the Rho Law builder More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.RhoMethod | RhoOption [get, set] |
Returns or sets the rho option for the conic section with face blend More... | |
unsafe NXOpen.ScCollector | SecondConstraintCurveCollector [get, set] |
Returns or sets the second constraint curve collector More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | SecondLawControl [get] |
Returns the Second Offset Law builder More... | |
unsafe NXOpen.Expression | SecondOffset [get] |
Returns the second offset for the conic section with face blend More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.OffsetMethod | SecondOffsetOption [get, set] |
Returns or sets the second offset option for the conic section with face blend More... | |
unsafe NXOpen.Expression | ShapeSkew [get] |
Returns the shape skew expression for the conic section with face blend More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | ShapeSkewLawControl [get] |
Returns the Shape Skew Law builder More... | |
unsafe NXOpen.GeometricUtilities.ConicCrossSection.ShapeSkewMethod | ShapeSkewOption [get, set] |
Returns or sets the shape skew option for the conic section with face blend More... | |
unsafe bool | TransitionLinkFlag [get, set] |
Returns or sets the flag to link multi-transition law types More... | |
Represents a conic section data for face blend.
Created in NX4.0.0
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetFirstOffset | ( | string | offset | ) |
Sets the first offset for the conic section with face blend.
Created in NX4.0.0
Deprecated in NX9.0.0. To set the value of the expression modify the expression directly using NXOpen.GeometricUtilities.ConicCrossSection.FirstOffset and NXOpen.Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
offset |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlConstantDepth | ( | string | radius | ) |
Sets a constant radius for the depth law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlConstantFirstOffset | ( | string | radius | ) |
Sets a constant radius for the first law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlConstantRho | ( | string | radius | ) |
Sets a constant radius for the rho law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlConstantSecondOffset | ( | string | radius | ) |
Sets a constant radius for the second law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlConstantShapeSkew | ( | string | radius | ) |
Sets a constant radius for the shape skew law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlDepthEndRadius | ( | string | radius | ) |
Sets a end radius for the depth law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlDepthStartRadius | ( | string | radius | ) |
Sets a start radius for the depth law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlFirstOffsetEndRadius | ( | string | radius | ) |
Sets a end radius for the first law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlFirstOffsetStartRadius | ( | string | radius | ) |
Sets a start radius for the first law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlRhoEndRadius | ( | string | radius | ) |
Sets a end radius for the rho law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlRhoStartRadius | ( | string | radius | ) |
Sets a start radius for the rho law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlSecondOffsetEndRadius | ( | string | radius | ) |
Sets a end radius for the second law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlSecondOffsetStartRadius | ( | string | radius | ) |
Sets a start radius for the second law control of the conic section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlShapeSkewEndRadius | ( | string | radius | ) |
Sets a end radius for the shape skew law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetLawControlShapeSkewStartRadius | ( | string | radius | ) |
Sets a start radius for the shape skew law control of the conic section with face blend.
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetRho | ( | string | rho | ) |
Sets a rho expression for the conic section with face blend.
Created in NX4.0.0
Deprecated in NX9.0.0. To set the value of the expression modify the expression directly using NXOpen.GeometricUtilities.ConicCrossSection.Rho and NXOpen.Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
rho |
unsafe void NXOpen.GeometricUtilities.ConicCrossSection.SetSecondOffset | ( | string | offset | ) |
Sets the second offset for the conic section with face blend.
Created in NX4.0.0
Deprecated in NX9.0.0. To set the value of the expression modify the expression directly using NXOpen.GeometricUtilities.ConicCrossSection.SecondOffset and NXOpen.Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
offset |
unsafe bool NXOpen.GeometricUtilities.ConicCrossSection.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the conic method for the advanced symmetric conic section with face blend
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the depth expression for the conic section with face blend
Created in NX10.0.0
License requirements: None.
|
get |
Returns the Depth Law builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the depth option for the conic section with face blend
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the first constraint curve collector
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the First Offset Law builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the first offset for the conic section with face blend
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the first offset option for the conic section with face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the offset skew ratio expression for the conic section with face blend
Created in NX10.0.0
License requirements: None.
|
get |
Returns the rho expression for the conic section with face blend
Created in NX4.0.0
License requirements: None.
|
get |
Returns the Rho Law builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the rho option for the conic section with face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the second constraint curve collector
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Second Offset Law builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the second offset for the conic section with face blend
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the second offset option for the conic section with face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the shape skew expression for the conic section with face blend
Created in NX10.0.0
License requirements: None.
|
get |
Returns the Shape Skew Law builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the shape skew option for the conic section with face blend
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag to link multi-transition law types
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")