NXOpen .NET Reference
12.0.0
|
Represents a circular section data for face blend. More...
Public Member Functions | |
unsafe void | SetRadius (string radius) |
Sets a radius for the circular section with face blend. More... | |
unsafe void | SetLawControlConstantRadius (string radius) |
Sets a constant radius for the law control of the circular section with face blend. More... | |
unsafe void | SetLawControlStartRadius (string radius) |
Sets a start radius for the law control of the circular section with face blend. More... | |
unsafe void | SetLawControlEndRadius (string radius) |
Sets a end radius for the law control of the circular section with face blend. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.LawBuilder | LawControl [get] |
Returns the Law builder More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius for the circular section with face blend More... | |
unsafe NXOpen.GeometricUtilities.RadiusMethod | RadiusOption [get, set] |
Returns or sets the radius option for the circular section with face blend More... | |
Represents a circular section data for face blend.
Created in NX4.0.0
unsafe void NXOpen.GeometricUtilities.CircularCrossSection.SetLawControlConstantRadius | ( | string | radius | ) |
Sets a constant radius for the law control of the circular section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.CircularCrossSection.SetLawControlEndRadius | ( | string | radius | ) |
Sets a end radius for the law control of the circular section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.CircularCrossSection.SetLawControlStartRadius | ( | string | radius | ) |
Sets a start radius for the law control of the circular section with face blend.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
radius | The value to be set |
unsafe void NXOpen.GeometricUtilities.CircularCrossSection.SetRadius | ( | string | radius | ) |
Sets a radius for the circular section with face blend.
Created in NX4.0.0
Deprecated in NX9.0.0. To set the value of the expression modify the expression directly using GeometricUtilities.CircularCrossSection.Radius and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
radius |
unsafe bool NXOpen.GeometricUtilities.CircularCrossSection.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Law builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the radius for the circular section with face blend
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the radius option for the circular section with face blend
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")