NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.BlendLimitsData More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.TaggedObjectList | CapsList [get] |
Returns the caps list More... | |
unsafe bool | UserSelectedObjects [get, set] |
Returns or sets the use plane cap blend More... | |
Represents a NXOpen.GeometricUtilities.BlendLimitsData
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.BlendLimitsData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the caps list
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the use plane cap blend
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")