NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.BridgeSurface builder More...
Public Member Functions | |
unsafe void | ConstructSurfaceBoundaryCurve (bool startBoundary) |
Constructs bridge surface boundary curve More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.FlowDirection | EdgeFlowDirection [get] |
Returns the flow direction. More... | |
unsafe NXOpen.GeometricUtilities.TangentMagnitudeBuilder | EdgeTangentMagnitude [get] |
Returns the edge tangent magnitude More... | |
unsafe NXOpen.GeometricUtilities.Continuity | FirstEdgeContinuity [get] |
Returns the first edge continuity More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | FirstEdgeOffset [get] |
Returns the first edge offset More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | FirstEdgeRange [get] |
Returns the first edge range More... | |
unsafe NXOpen.SelectNXObject | FirstEdgeSelection [get] |
Returns the first edge selection More... | |
unsafe double | G0Tolerance [get, set] |
Returns or sets the g0 tolerance More... | |
unsafe double | G1Tolerance [get, set] |
Returns or sets the g1 tolerance More... | |
unsafe double | G2Tolerance [get, set] |
Returns or sets the g2 tolerance More... | |
unsafe bool | IsEndHandlesLinked [get, set] |
Returns or sets the flag indicating if the end handles are linked More... | |
unsafe bool | IsFirstEdgeContinuityReversed [get, set] |
Returns or sets the flag indicating if continuity direction at first edge is reversed More... | |
unsafe bool | IsFirstEdgeLimitEndToEnd [get, set] |
Returns or sets the flag indicating if the first edge limit is end to end More... | |
unsafe bool | IsFirstEdgeReversed [get, set] |
Returns or sets the flag indicating if the first edge direction is reversed More... | |
unsafe bool | IsSecondEdgeContinuityReversed [get, set] |
Returns or sets the flag indicating if continuity direction at second edge is reversed More... | |
unsafe bool | IsSecondEdgeLimitEndToEnd [get, set] |
Returns or sets the flag indicating if the second edge limit is end to end More... | |
unsafe bool | IsSecondEdgeReversed [get, set] |
Returns or sets the flag indicating if the second edge direction is reversed More... | |
unsafe bool | IsStartHandlesLinked [get, set] |
Returns or sets the flag indicating if the start handles are linked More... | |
unsafe NXOpen.GeometricUtilities.Rebuild | Rebuild [get] |
Returns the surface rebuild data More... | |
unsafe NXOpen.GeometricUtilities.Continuity | SecondEdgeContinuity [get] |
Returns the second edge continuity More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | SecondEdgeOffset [get] |
Returns the second edge offset More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | SecondEdgeRange [get] |
Returns the second edge range More... | |
unsafe NXOpen.SelectNXObject | SecondEdgeSelection [get] |
Returns the second edge selection More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.BridgeSurface builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateBridgeSurfaceBuilder
Default values.
Property | Value |
---|---|
EdgeFlowDirection.FlowDirectionType |
NotSpecified |
FirstEdgeContinuity.ContinuityType |
G1 |
FirstEdgeRange.AnchorPosition |
Start |
IsFirstEdgeLimitEndToEnd |
0 |
IsSecondEdgeLimitEndToEnd |
0 |
SecondEdgeContinuity.ContinuityType |
G1 |
Created in NX8.0.0
unsafe void NXOpen.Features.BridgeSurfaceBuilder.ConstructSurfaceBoundaryCurve | ( | bool | startBoundary | ) |
Constructs bridge surface boundary curve
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
startBoundary | True if start boundary and false if end boundary |
|
get |
Returns the flow direction.
See NXOpen.GeometricUtilities.FlowDirection for details.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the edge tangent magnitude
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first edge continuity
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first edge offset
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first edge range
Created in NX8.0.0
License requirements: None.
|
get |
Returns the first edge selection
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the g0 tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the g1 tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the g2 tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the end handles are linked
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if continuity direction at first edge is reversed
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the first edge limit is end to end
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the first edge direction is reversed
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if continuity direction at second edge is reversed
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the second edge limit is end to end
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the second edge direction is reversed
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the flag indicating if the start handles are linked
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the surface rebuild data
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second edge continuity
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second edge offset
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second edge range
Created in NX8.0.0
License requirements: None.
|
get |
Returns the second edge selection
Created in NX8.0.0
License requirements: None.