NXOpen .NET Reference
12.0.0
|
This class will provide ability to create aesthetically pleasing blend surfaces on sheet and solid bodies. More...
Public Types | |
enum | AlignmentType { RollingBall, SpineCurve, Vector } |
Alignment method provides the ability to align the cross sections of the blend in the user specified direction More... | |
enum | BlendType { Radius, ChordLength } |
Tangent method will create tangent lines based on the method employed. More... | |
enum | ShapeType { Accelerated, Circular } |
Shape methods will define the high level shape of the blend cross section. More... | |
enum | CenterType { CenterRadius, Rho } |
Center methods will define peak of the blend More... | |
enum | BlendFacesType { TrimtoAllInputFaces, TrimtoShortInputFaces, TrimtoLongInputFaces, DoNotTrimBlendFaces } |
Trimming options More... | |
enum | StartTrimObjectType { None, Plane, Face } |
Start object overriding trim options More... | |
enum | EndTrimObjectType { None, Plane, Face } |
End object overriding trim options More... | |
enum | SegmentationType { AtAllTransitions, AtTransitionsonFaceChain1, AtTransitionsonFaceChain2, AtAllTransitionsandMergeSmallBlendFaces } |
Segmentations options More... | |
enum | RhoType { Relative, Absolute } |
Rho options More... | |
Properties | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.AlignmentType | AlignmentOption [get, set] |
Returns or sets the alignment option More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | BaseRadiusLaw [get] |
Returns the base radius law variable More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.BlendFacesType | BlendFacesOption [get, set] |
Returns or sets the blend faces option More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.BlendType | BlendOption [get, set] |
Returns or sets the method option More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | CenterChordLaw [get] |
Returns the center chord law More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.CenterType | CenterOption [get, set] |
Returns or sets the center option More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | CenterRadiusLaw [get] |
Returns the center radius law More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Chain1Continuity [get] |
Returns the chain 1 continuity More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Chain2Continuity [get] |
Returns the chain 2 continuity More... | |
unsafe NXOpen.Expression | ChordLength [get] |
Returns the chord length More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | ChordLengthLaw [get] |
Returns the chord length law variable More... | |
unsafe NXOpen.Point | ConstrainedEndPoint1 [get, set] |
Returns or sets the end point1 More... | |
unsafe NXOpen.Point | ConstrainedEndPoint2 [get, set] |
Returns or sets the end point2 More... | |
unsafe NXOpen.Point | ConstrainedStartPoint1 [get, set] |
Returns or sets the start point1 More... | |
unsafe NXOpen.Point | ConstrainedStartPoint2 [get, set] |
Returns or sets the start point2 More... | |
unsafe NXOpen.GeometricUtilities.Continuity | Continuity [get] |
Returns the continuity More... | |
unsafe double | CurvatureTolerance [get, set] |
Returns or sets the curvature tolerance More... | |
unsafe NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder | Degrees [get] |
Returns the degrees More... | |
unsafe NXOpen.ScCollector | FaceChain1 [get] |
Returns the face chain1 More... | |
unsafe NXOpen.ScCollector | FaceChain2 [get] |
Returns the face chain2 More... | |
unsafe bool | IsAccelerated [get, set] |
Returns or sets the method to control the shape More... | |
unsafe bool | IsBezier [get, set] |
Returns or sets the bezier More... | |
unsafe bool | IsCenterlineCurve [get, set] |
Returns or sets the centerline curve More... | |
unsafe bool | IsMinimumRadius [get, set] |
Returns or sets the is min radius More... | |
unsafe bool | IsMinimumSubtendedAngle [get, set] |
Returns or sets the minimum subtended angle flag More... | |
unsafe bool | IsRationalOutput [get, set] |
Returns or sets the rational output More... | |
unsafe bool | IsSameTransition [get, set] |
Returns or sets the blend cross section is using the same transition as blend tangent or not More... | |
unsafe bool | IsSewAllFaces [get, set] |
Returns or sets the is sew faces More... | |
unsafe bool | IsTrimInputFaces [get, set] |
Returns or sets the is trim faces More... | |
unsafe bool | IsWashout1 [get, set] |
Returns or sets the washout1 More... | |
unsafe bool | IsWashout2 [get, set] |
Returns or sets the toggle washout2 More... | |
unsafe NXOpen.GeometricUtilities.BlendLimitsData | LimitsList [get] |
Returns the trim object collector list More... | |
unsafe double | MinimumEdgeLength [get, set] |
Returns or sets the max edge length More... | |
unsafe NXOpen.Expression | MinimumRadius [get] |
Returns the min radius More... | |
unsafe double | MinimumSubtendedAngle [get, set] |
Returns or sets the minimum subtended angle More... | |
unsafe NXOpen.Section | ParameterSpine [get] |
Returns the parameter spine More... | |
unsafe double | PositionTolerance [get, set] |
Returns or sets the position tolerance More... | |
unsafe double | RelativeEndBlendEndPoint [get, set] |
Returns or sets the relative end point on the washout curve of end blend. More... | |
unsafe double | RelativeEndBlendStartPoint [get, set] |
Returns or sets the relative start point on the washout curve of end blend. More... | |
unsafe double | RelativeStartBlendEndPoint [get, set] |
Returns or sets the relative end point on the washout curve of start blend. More... | |
unsafe double | RelativeStartBlendStartPoint [get, set] |
Returns or sets the relative start point on the washout curve of start blend. More... | |
unsafe bool | ReverseNormal1 [get, set] |
Returns or sets the reverse normal1 More... | |
unsafe bool | ReverseNormal2 [get, set] |
Returns or sets the reverse normal2 More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.RhoType | RhoOption [get, set] |
Returns or sets the rho option More... | |
unsafe double | RhoValue [get, set] |
Returns or sets the rho value More... | |
unsafe NXOpen.Direction | SectionAlignmentVector [get, set] |
Returns or sets the section alignment vector More... | |
unsafe NXOpen.Expression | SectionScaling1 [get] |
Returns the section scaling More... | |
unsafe NXOpen.Expression | SectionScaling2 [get] |
Returns the section scaling2 More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.SegmentationType | SegmentationOption [get, set] |
Returns or sets the segmentation option More... | |
unsafe NXOpen.Features.AestheticFaceBlendBuilder.ShapeType | ShapeOption [get, set] |
Returns or sets the shape option More... | |
unsafe NXOpen.GeometricUtilities.TangentMagnitudeBuilder | TangentMagnitude [get] |
Returns the tangent magnitude More... | |
unsafe double | TangentTolerance [get, set] |
Returns or sets the tangent tolerance More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
This class will provide ability to create aesthetically pleasing blend surfaces on sheet and solid bodies.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateAestheticFaceBlendBuilder
Default values.
Property | Value |
---|---|
AlignmentOption |
RollingBall |
BaseRadiusLaw.Function |
ft |
BaseRadiusLaw.LawType |
MultiTransition |
BaseRadiusLaw.Parameter |
t |
BlendFacesOption |
TrimtoAllInputFaces |
BlendOption |
Radius |
CenterChordLaw.LawType |
Constant |
CenterOption |
CenterRadius |
CenterRadiusLaw.LawType |
MultiTransition |
Chain1Continuity.ContinuityType |
G1 |
Chain2Continuity.ContinuityType |
G1 |
ChordLength.Value (deprecated) |
10 (millimeters part), 0.4 (inches part) |
ChordLengthLaw.LawType |
Constant |
Continuity.ContinuityType (deprecated) |
G1 |
CurvatureTolerance |
0.5 |
Degrees.Degree |
3 |
Degrees.SegmentsOrPatches |
1 |
Degrees.UDegree |
5 |
Degrees.UPatches |
1 |
Degrees.VDegree |
5 |
Degrees.VPatches |
1 |
IsAccelerated |
1 |
IsBezier |
0 |
IsCenterlineCurve |
0 |
IsMinimumRadius |
0 |
IsMinimumSubtendedAngle |
0 |
IsRationalOutput |
0 |
IsSameTransition |
1 |
IsSewAllFaces |
0 |
IsTrimInputFaces |
0 |
IsWashout1 |
0 |
IsWashout2 |
0 |
MinimumEdgeLength |
10 |
MinimumRadius.Value |
2.5 (millimeters part), 0.098 (inches part) |
MinimumSubtendedAngle |
5.0 |
RhoOption |
Relative |
RhoValue |
0.6 |
SectionScaling1.Value |
1 |
SectionScaling2.Value |
1 |
SegmentationOption |
AtAllTransitions |
ShapeOption (deprecated) |
Accelerated |
Created in NX7.5.0
Alignment method provides the ability to align the cross sections of the blend in the user specified direction
Segmentations options
|
getset |
Returns or sets the alignment option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the base radius law variable
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the blend faces option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the method option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the center chord law
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the center option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the center radius law
Created in NX7.5.0
License requirements: None.
|
get |
Returns the chain 1 continuity
Created in NX8.0.0
License requirements: None.
|
get |
Returns the chain 2 continuity
Created in NX8.0.0
License requirements: None.
|
get |
Returns the chord length
Created in NX7.5.0
Deprecated in NX8.0.0. Use Features.AestheticFaceBlendBuilder.ChordLengthLaw instead.
License requirements: None.
|
get |
Returns the chord length law variable
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the end point1
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the end point2
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the start point1
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the start point2
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the continuity
Created in NX7.5.0
Deprecated in NX8.0.0. Use Features.AestheticFaceBlendBuilder.Chain1Continuity and Features.AestheticFaceBlendBuilder.Chain2Continuity instead.
License requirements: None.
|
getset |
Returns or sets the curvature tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the degrees
Created in NX7.5.0
License requirements: None.
|
get |
Returns the face chain1
Created in NX7.5.0
License requirements: None.
|
get |
Returns the face chain2
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method to control the shape
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the bezier
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the centerline curve
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the is min radius
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the minimum subtended angle flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rational output
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the blend cross section is using the same transition as blend tangent or not
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the is sew faces
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the is trim faces
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the washout1
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the toggle washout2
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the trim object collector list
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the max edge length
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the min radius
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the minimum subtended angle
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the parameter spine
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the position tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the relative end point on the washout curve of end blend.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the relative start point on the washout curve of end blend.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the relative end point on the washout curve of start blend.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the relative start point on the washout curve of start blend.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the reverse normal1
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the reverse normal2
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rho option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the rho value
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the section alignment vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the section scaling
Created in NX8.0.0
License requirements: None.
|
get |
Returns the section scaling2
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the segmentation option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the shape option
Created in NX7.5.0
Deprecated in NX8.0.0. Use Features.AestheticFaceBlendBuilder.IsAccelerated instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the tangent magnitude
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the tangent tolerance
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")