NXOpen .NET Reference
12.0.0
|
This builder allows the user to create a Drawing View More...
Public Types | |
enum | Type { FrontTop, FrontRight, FrontLeft, FrontTopRight, FrontTopLeft, FrontTopRightIso, FrontTopLeftIso } |
The view Layout type More... | |
enum | View { Drawing, Base } |
The view type to create More... | |
enum | Placement { Center, Corner } |
The view Layout placement type (deprecated) More... | |
Properties | |
unsafe bool | Autoscale [get, set] |
Returns or sets the autoscale mode for base view creation More... | |
unsafe NXOpen.Drawings.ViewCenterCoordinateBuilder | Coordinate [get] |
Returns the center coordinate More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | FirstCorner [get] |
Returns the first corner view placement More... | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | HiddenObjects [get] |
Returns the list of objects to not show in the view More... | |
unsafe NXOpen.Drawings.StandardViewsBuilder.Type | LayoutType [get, set] |
Returns or sets the Layout type More... | |
unsafe double | MarginBetweenViews [get, set] |
Returns or sets the margin between views More... | |
unsafe double | MarginToBorder [get, set] |
Returns or sets the margin to border More... | |
unsafe NXOpen.Drawings.MultipleViewPlacementBuilder | MultipleViewPlacement [get] |
Returns the multiple view placement More... | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | NonSectionedObjects [get] |
Returns the list of objects to not section in the view More... | |
unsafe NXOpen.Part | Part [get, set] |
Returns or sets the part to use for base views More... | |
unsafe NXOpen.Drawings.StandardViewsBuilder.Placement | PlacementType [get, set] |
Returns or sets the Placement type More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | Scale [get] |
Returns the view scale More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | SecondCorner [get] |
Returns the second corner view placement More... | |
unsafe NXOpen.Drawings.DraftingComponentSelectionBuilder | SecondaryComponents [get] |
Returns the list of secondary objects in the view More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | ViewPlacement [get] |
Returns the view placement More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | ViewStyle [get] |
Returns the view style More... | |
unsafe NXOpen.Drawings.StandardViewsBuilder.View | ViewType [get, set] |
Returns or sets the view type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows the user to create a Drawing View
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateStandardViewsBuilder
Default values.
Property | Value |
---|---|
FirstCorner.AlignmentMethod (deprecated) |
Infer |
FirstCorner.AlignmentOption (deprecated) |
ToView |
LayoutType |
FrontTopRightIso |
MarginBetweenViews |
5 (millimeters part), 0.25 (inches part) |
MarginToBorder |
20 (millimeters part), 0.75 (inches part) |
MultipleViewPlacement.OptionType |
Center |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
SecondaryComponents.ObjectType |
PrimaryGeometry |
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
ViewStyle.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.1
|
getset |
Returns or sets the autoscale mode for base view creation
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the center coordinate
Created in NX6.0.1
License requirements: None.
|
get |
Returns the first corner view placement
Created in NX6.0.1
Deprecated in NX6.0.2. Use the first corner of the multiple view placemnent builder instead
License requirements: None.
|
get |
Returns the list of objects to not show in the view
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the Layout type
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the margin between views
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the margin to border
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the multiple view placement
Created in NX6.0.2
License requirements: None.
|
get |
Returns the list of objects to not section in the view
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the part to use for base views
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the Placement type
Created in NX6.0.1
Deprecated in NX6.0.2. Use the type of the multiple view placement
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the view scale
Created in NX6.0.1
License requirements: None.
|
get |
Returns the list of secondary objects in the view
Created in NX11.0.0
License requirements: None.
|
get |
Returns the second corner view placement
Created in NX6.0.1
Deprecated in NX6.0.2. Use the second corner of the multiple view placemnent builder instead
License requirements: None.
|
get |
Returns the view placement
Created in NX6.0.1
Deprecated in NX6.0.2. Use GetMultipleViewPlacement instead
License requirements: None.
|
get |
Returns the view style
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the view type
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")