NXOpen .NET Reference
12.0.0
|
This builder allows the user to create a Multiple View Placement More...
Public Types | |
enum | Option { Center, Corners } |
The placement option type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociativeAlignment [get, set] |
Returns or sets the associative alignment toggle More... | |
unsafe NXOpen.Drawings.MultipleViewPlacementBuilder.Option | OptionType [get, set] |
Returns or sets the placement option More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | ViewPlacementCenter [get] |
Returns the view placement block for the center option More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | ViewPlacementFirstCorner [get] |
Returns the view placement block for the first corner More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | ViewPlacementSecondCorner [get] |
Returns the view placement block for the second corner More... | |
This builder allows the user to create a Multiple View Placement
Created in NX6.0.2
unsafe bool NXOpen.Drawings.MultipleViewPlacementBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the associative alignment toggle
Created in NX8.5.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the placement option
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the view placement block for the center option
Created in NX6.0.2
License requirements: None.
|
get |
Returns the view placement block for the first corner
Created in NX6.0.2
License requirements: nx_layout ("NX Layout")
|
get |
Returns the view placement block for the second corner
Created in NX6.0.2
License requirements: nx_layout ("NX Layout")