NXOpen .NET Reference
12.0.0
|
Represents the View center coodinate (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | XCoordinate [get, set] |
Returns or sets the X center coordinate More... | |
unsafe NXOpen.Expression | XCoordinateExp [get] |
Returns the expression for the X coordinate More... | |
unsafe double | YCoordinate [get, set] |
Returns or sets the Y center coordinate More... | |
unsafe NXOpen.Expression | YCoordinateExp [get] |
Returns the expression for the Y coordinate More... | |
unsafe double | ZCoordinate [get, set] |
Returns or sets the Z center coordinate More... | |
unsafe NXOpen.Expression | ZCoordinateExp [get] |
Returns the expression for the Z coordinate More... | |
Represents the View center coodinate (Drawings.
ViewCenterCoordinateBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewCenterCoordinateBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the X center coordinate
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Drawings.ViewCenterCoordinateBuilder.XCoordinateExp
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the expression for the X coordinate
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Y center coordinate
Created in NX6.0.0
Deprecated in NX7.5.0. Use NXOpen.Drawings.ViewCenterCoordinateBuilder.YCoordinateExp
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the expression for the Y coordinate
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the Z center coordinate
Created in NX6.0.1
Deprecated in NX7.5.0. Use NXOpen.Drawings.ViewCenterCoordinateBuilder.ZCoordinateExp
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the expression for the Z coordinate
Created in NX7.5.0
License requirements: None.