NXOpen .NET Reference
12.0.0
|
This builder allows the user to create a Drawing View More...
Properties | |
unsafe NXOpen.Drawings.ViewCenterCoordinateBuilder | CenterCoordinate [get] |
Returns the center coordinate More... | |
unsafe NXOpen.Drawings.MultipleViewPlacementBuilder | MultipleViewPlacement [get] |
Returns the multiple view placement More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | Scale [get] |
Returns the view scale More... | |
unsafe NXOpen.Drawings.View2dOrientBuilder | TwodOrientation [get] |
Returns the view orientation in 2D More... | |
unsafe NXOpen.Drawings.ViewBoundaryBuilder | ViewBoundary [get] |
Returns the view boundary. More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder | ViewPlacement [get] |
Returns the view placement. More... | |
unsafe NXOpen.Drawings.ViewStyleBuilder | ViewStyle [get] |
Returns the view style More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows the user to create a Drawing View
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateDrawingViewBuilder
Default values.
Property | Value |
---|---|
MultipleViewPlacement.OptionType |
Center |
MultipleViewPlacement.ViewPlacementCenter.AlignmentMethod |
Infer |
MultipleViewPlacement.ViewPlacementCenter.AlignmentOption |
ToView |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
ViewStyle.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.0
|
get |
Returns the center coordinate
Created in NX6.0.0
License requirements: None.
|
get |
Returns the multiple view placement
Created in NX6.0.2
License requirements: None.
|
get |
Returns the view scale
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view orientation in 2D
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view boundary.
It is replace by Drawings.DrawingViewBuilder.MultipleViewPlacement
Created in NX6.0.0
Deprecated in NX6.0.2. Use Drawings.DrawingViewBuilder.MultipleViewPlacement
License requirements: None.
|
get |
Returns the view placement.
It is replace by Drawings.DrawingViewBuilder.MultipleViewPlacement
Created in NX6.0.0
Deprecated in NX6.0.2. Use Drawings.DrawingViewBuilder.MultipleViewPlacement
License requirements: None.
|
get |
Returns the view style
Created in NX6.0.0
License requirements: None.