NXOpen .NET Reference
12.0.0
|
Represents the View 2D Orientation (Drawings. More...
Public Types | |
enum | Type { None, Top, Front, Right, Back, Bottom, Left, Iso, Tri, Custom } |
The view orientation type More... | |
enum | CustomMethod { Angles, Vector } |
The custom orientation method More... | |
Public Member Functions | |
unsafe double | GetCustomNormalX () |
Returns the X component of the custom view-normal vector More... | |
unsafe void | SetCustomNormalX (double component) |
Sets the X component of the custom view-normal vector More... | |
unsafe double | GetCustomNormalY () |
Returns the Y component of the custom view-normal vector More... | |
unsafe void | SetCustomNormalY (double component) |
Sets the Y component of the custom view-normal vector More... | |
unsafe double | GetCustomNormalZ () |
Returns the Z component of the custom view-normal vector More... | |
unsafe void | SetCustomNormalZ (double component) |
Sets the Z component of the custom view-normal vector More... | |
unsafe bool | GetInferredPrimary () |
Returns the option to infer the direction view X vector in 3D space More... | |
unsafe void | SetInferredPrimary (bool inferred) |
Sets the option to infer the direction view X vector in 3D space More... | |
unsafe double | GetCustomPrimaryX () |
Returns the X component of the custom view-primary vector More... | |
unsafe void | SetCustomPrimaryX (double component) |
Sets the X component of the custom view-primary vector More... | |
unsafe double | GetCustomPrimaryY () |
Returns the Y component of the custom view-primary vector More... | |
unsafe void | SetCustomPrimaryY (double component) |
Sets the Y component of the custom view-primary vector More... | |
unsafe double | GetCustomPrimaryZ () |
Returns the Z component of the custom view-primary vector More... | |
unsafe void | SetCustomPrimaryZ (double component) |
Sets the Z component of the custom view-primary vector More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.View2dOrientBuilder.CustomMethod | CustomOrientationMethod [get, set] |
Returns or sets the custom orientation method More... | |
unsafe double | CustomXAngle [get, set] |
Returns or sets the orientation angle around the X axis More... | |
unsafe double | CustomYAngle [get, set] |
Returns or sets the orientation angle around the Y axis More... | |
unsafe double | CustomZAngle [get, set] |
Returns or sets the orientation angle around the Z axis More... | |
unsafe NXOpen.Drawings.View2dOrientBuilder.Type | OrientationType [get, set] |
Returns or sets the orientation type More... | |
Represents the View 2D Orientation (Drawings.
View2dOrientBuilder)
Created in NX6.0.0
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomNormalX | ( | ) |
Returns the X component of the custom view-normal vector
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomNormalY | ( | ) |
Returns the Y component of the custom view-normal vector
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomNormalZ | ( | ) |
Returns the Z component of the custom view-normal vector
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomPrimaryX | ( | ) |
Returns the X component of the custom view-primary vector
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomPrimaryY | ( | ) |
Returns the Y component of the custom view-primary vector
Created in NX6.0.0
License requirements: None.
unsafe double NXOpen.Drawings.View2dOrientBuilder.GetCustomPrimaryZ | ( | ) |
Returns the Z component of the custom view-primary vector
Created in NX6.0.0
License requirements: None.
unsafe bool NXOpen.Drawings.View2dOrientBuilder.GetInferredPrimary | ( | ) |
Returns the option to infer the direction view X vector in 3D space
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomNormalX | ( | double | component | ) |
Sets the X component of the custom view-normal vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the X component of view normal in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomNormalY | ( | double | component | ) |
Sets the Y component of the custom view-normal vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the Y component of view normal in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomNormalZ | ( | double | component | ) |
Sets the Z component of the custom view-normal vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the Z component of view normal in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomPrimaryX | ( | double | component | ) |
Sets the X component of the custom view-primary vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the X component of view primary vector in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomPrimaryY | ( | double | component | ) |
Sets the Y component of the custom view-primary vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the Y component of view primary vector in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetCustomPrimaryZ | ( | double | component | ) |
Sets the Z component of the custom view-primary vector
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
component | sets the the Z component of view primary vector in global CS |
unsafe void NXOpen.Drawings.View2dOrientBuilder.SetInferredPrimary | ( | bool | inferred | ) |
Sets the option to infer the direction view X vector in 3D space
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
inferred | sets the inferred option |
unsafe bool NXOpen.Drawings.View2dOrientBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the custom orientation method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the orientation angle around the X axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the orientation angle around the Y axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the orientation angle around the Z axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the orientation type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")