NXOpen .NET Reference
12.0.0
|
Represents a builder that is used to create or edit a NXOpen.Die.DrawBead feature. More...
Public Types | |
enum | MaleBeadPositionTypes { Upper, Lower } |
Identifes which casting the male bead is created in. More... | |
enum | ProjectionDirectionTypes { DrawDirection, NormalToPlacementFace } |
Identifes how the centerline should be projected to the placement face during processing. More... | |
enum | OrientationTypes { Orthogonal, Vertical } |
Identifies the orientation of the base parameters to the sheet metal. More... | |
enum | TransitionDefinitionTypes { Automatic, Manual } |
Specifies how the transition area should be determined from segment to segment within a single bead. More... | |
enum | FemaleDepthTypes { Derived, Constant } |
Specifies how the female depth is calculated or defined. More... | |
enum | FemaleWidthTypes { Derived, Constant } |
Specifies how the feamle width is calcualted or defined. More... | |
enum | OutputTypes { None, Male, PlusFemale, PlusSheetMetal } |
Specifies what type of output is desired for the feature creation. More... | |
enum | OrientSectionToDrawTypes { DrawDirection, SheetMetalNormal } |
Specifies if the segment height section parameter should be oriented to the draw direction or the sheet metal normal at the section location. More... | |
Public Member Functions | |
unsafe void | CreateSegmentsFromCenterlineCurves () |
For each curve of the centerline, create a bead segment. More... | |
unsafe NXOpen.Die.DrawBeadSegmentBuilder | CreateDrawBeadSegment () |
Creates a NXOpen.Die.DrawBeadSegmentBuilder builder. More... | |
unsafe void | SetDefaultDrawDirection () |
Set the default draw direction to the -Z direction of the work coordinate system. More... | |
unsafe void | SetMoreDetails (string[] strings) |
Set the detailed description strings of the draw bead. More... | |
unsafe string[] | GetMoreDetails () |
Get the detailed description strings of the draw bead. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.OrientationTypes | BaseOrientation [get, set] |
Returns or sets the orientation used to construct the sections representing the bead shape. More... | |
unsafe bool | BuildEndTaper [get, set] |
Returns or sets the indication if the taper at the end of the bead should be built. More... | |
unsafe bool | BuildStartTaper [get, set] |
Returns or sets the indication if the taper at the start of the bead should be built. More... | |
unsafe NXOpen.Section | Centerline [get] |
Returns the section containing the centerline of the bead. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.ProjectionDirectionTypes | CenterlineProjection [get, set] |
Returns or sets the projection method to apply to the centerline to place it on the sewn faces. More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the expression containing the clearance value between the male and female bead sheets. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Die.DieDirectionBuilder | DrawDirection [get] |
Returns the draw direction. More... | |
unsafe NXOpen.Die.DieLocationBuilder | EndPoint [get] |
Returns the point location defining the end of the centerline. More... | |
unsafe NXOpen.Die.DrawBeadTaperBuilder | EndTaper [get] |
Returns the taper definition at the end of the bead. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.FemaleDepthTypes | FemaleDepthType [get, set] |
Returns or sets the method used to calculate the female depth. More... | |
unsafe NXOpen.Expression | FemaleDepthValue [get] |
Returns the expression containing the female depth value. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | FemaleFaceAttribute [get] |
Returns the attribute definition to be applied to the faces of the female bead sheet body. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | FemaleSheetAttribute [get] |
Returns the attribute definition to be applied to the female bead sheet body. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.FemaleWidthTypes | FemaleWidthType [get, set] |
Returns or sets the method used to calculate the female width. More... | |
unsafe NXOpen.Expression | FemaleWidthValue [get] |
Returns the expression containing the female width value. More... | |
unsafe bool | GenerateHeightCurve [get, set] |
Returns or sets the indication if the height curve should be generated. More... | |
unsafe bool | MachineOffset [get, set] |
Returns or sets the indication if the male and female output bodies are to be built with machining. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | MachiningOffsetTitleAttribute [get] |
Returns the title of the real attribute to be applied to the male and female bodies. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.MaleBeadPositionTypes | MaleBeadPosition [get, set] |
Returns or sets the casting in which to create the male bead. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | MaleFaceAttribute [get] |
Returns the attribute definition to be applied to the faces of the male bead sheet body. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | MaleSheetAttribute [get] |
Returns the attribute definition to be applied to the male bead sheet body. More... | |
unsafe NXOpen.Expression | MetalThickness [get] |
Returns the expression containing the sheet metal thickness value. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.OrientSectionToDrawTypes | OrientSectionToDraw [get, set] |
Returns or sets the method used to orient the section dimensions. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.OutputTypes | Output [get, set] |
Returns or sets the output to be constructed by the draw bead feature. More... | |
unsafe NXOpen.ScCollector | PlacementFace [get] |
Returns the collector containing faces (which will sew together) that identifies the surface shape the bead is attached too. More... | |
unsafe bool | ReferenceDirection [get, set] |
Returns or sets the indication if the "Left" direction for section orientation should be reversed from the default direction. More... | |
unsafe bool | ReverseMetalThickness [get, set] |
Returns or sets the indication if the thickness of the sheet metal should be the same as the sewn face normals. More... | |
unsafe NXOpen.Die.DrawBeadSegmentBuilderList | SegmentList [get] |
Returns the list of NXOpen.Die.DrawBeadSegmentBuilder defining the bead sections along the centerline. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | SheetMetalFaceAttribute [get] |
Returns the attribute definition to be applied to the faces of the sheet metal sheet body. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | SheetMetalSheetAttribute [get] |
Returns the attribute definition to be applied to the sheet metal sheet body. More... | |
unsafe NXOpen.Die.DieLocationBuilder | StartPoint [get] |
Returns the point location defining the start of the centerline. More... | |
unsafe NXOpen.Die.DrawBeadTaperBuilder | StartTaper [get] |
Returns the taper definition at the start of the bead. More... | |
unsafe bool | TaperBead [get, set] |
Returns or sets the indication if the bead should allow taper to be added to the side walls. More... | |
unsafe NXOpen.Die.DrawBeadBuilder.TransitionDefinitionTypes | TransitionDefinition [get, set] |
Returns or sets the method used to build the transition between segments. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a builder that is used to create or edit a NXOpen.Die.DrawBead feature.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateDrawBeadBuilder
Default values.
Property | Value |
---|---|
BaseOrientation |
Vertical |
BuildEndTaper |
1 |
BuildStartTaper |
1 |
CenterlineProjection |
DrawDirection |
Clearance.Value |
0.2 (millimeters part), 0.008 (inches part) |
EndPoint.InputType |
SelectLocation |
EndTaper.TaperRadius.Value |
90 (millimeters part), 3.8 (inches part) |
EndTaper.TaperType |
Spherical |
EndTaper.TaperWashoutHeight.Value |
10 (millimeters part), 0.4 (inches part) |
EndTaper.TaperWashoutLength.Value |
50 (millimeters part), 2 (inches part) |
FemaleDepthType |
Derived |
FemaleDepthValue.Value |
11 (millimeters part), 0.43 (inches part) |
FemaleWidthType |
Derived |
FemaleWidthValue.Value |
12.4 (millimeters part), 0.488 (inches part) |
GenerateHeightCurve |
0 |
MachineOffset |
0 |
MaleBeadPosition |
Upper |
MetalThickness.Value |
1 (millimeters part), 0.04 (inches part) |
OrientSectionToDraw |
DrawDirection |
Output |
Male |
TaperBead |
0 |
TransitionDefinition |
Automatic |
Created in NX7.5.0
Identifies the orientation of the base parameters to the sheet metal.
Specifies if the segment height section parameter should be oriented to the draw direction or the sheet metal normal at the section location.
Enumerator | |
---|---|
DrawDirection |
Orient height parameter to the draw direction. |
SheetMetalNormal |
Orient height parameter to the sheet metal normal at the section location. |
unsafe NXOpen.Die.DrawBeadSegmentBuilder NXOpen.Die.DrawBeadBuilder.CreateDrawBeadSegment | ( | ) |
Creates a NXOpen.Die.DrawBeadSegmentBuilder builder.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.DrawBeadBuilder.CreateSegmentsFromCenterlineCurves | ( | ) |
For each curve of the centerline, create a bead segment.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe string [] NXOpen.Die.DrawBeadBuilder.GetMoreDetails | ( | ) |
Get the detailed description strings of the draw bead.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.DrawBeadBuilder.SetDefaultDrawDirection | ( | ) |
Set the default draw direction to the -Z direction of the work coordinate system.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.DrawBeadBuilder.SetMoreDetails | ( | string[] | strings | ) |
Set the detailed description strings of the draw bead.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
strings | Array of detail strings. |
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the orientation used to construct the sections representing the bead shape.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the indication if the taper at the end of the bead should be built.
True indicates that the taper at the end of the bead should be created.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the indication if the taper at the start of the bead should be built.
True indicates that the taper at the start of the bead should be created.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the section containing the centerline of the bead.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the projection method to apply to the centerline to place it on the sewn faces.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the expression containing the clearance value between the male and female bead sheets.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the draw direction.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the point location defining the end of the centerline.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the taper definition at the end of the bead.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method used to calculate the female depth.
Only valid when taper bead is false.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the expression containing the female depth value.
Only valid when taper bead is false and type is NXOpen.Die.DrawBeadBuilder.FemaleDepthTypes.Constant .
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute definition to be applied to the faces of the female bead sheet body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute definition to be applied to the female bead sheet body.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method used to calculate the female width.
Changing this will affect all segments. Only valid when taper bead is false.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the expression containing the female width value.
Only valid when taper bead is false and type is NXOpen.Die.DrawBeadBuilder.FemaleWidthTypes.Constant .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the height curve should be generated.
True if the height curve should be generated and kept.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the indication if the male and female output bodies are to be built with machining.
Only valid when taper bead is true.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the title of the real attribute to be applied to the male and female bodies.
The value of the attribute specifies the machining offset value to be applied. The value is derived during feature construction.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the casting in which to create the male bead.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the attribute definition to be applied to the faces of the male bead sheet body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute definition to be applied to the male bead sheet body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the sheet metal thickness value.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method used to orient the section dimensions.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the output to be constructed by the draw bead feature.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the collector containing faces (which will sew together) that identifies the surface shape the bead is attached too.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the "Left" direction for section orientation should be reversed from the default direction.
The default direction is determined by the cross of the centerline tangency and the draw direction. True indicates that the default calculation should be reversed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the indication if the thickness of the sheet metal should be the same as the sewn face normals.
True indicates that the sheet will be thickened in the same direction as the sewn face normals.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the list of NXOpen.Die.DrawBeadSegmentBuilder defining the bead sections along the centerline.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute definition to be applied to the faces of the sheet metal sheet body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the attribute definition to be applied to the sheet metal sheet body.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the point location defining the start of the centerline.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the taper definition at the start of the bead.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication if the bead should allow taper to be added to the side walls.
Changing this will affect all segments and may affect the transition definition and output.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the method used to build the transition between segments.
Changing this will affect all segments.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")